TurboFlex™ Power Transmission Wire

TurboFlex™

Ultra Flexible, Rugged Power Cable

TurboFlex™ power distribution cables are fabricated from highly flexible conductors and high-performance insulation to produce cables ideally suited for applications where flexibility, durability, and weight reduction are required. Amazingly light and flexible – especially in cold weather – the 12 AWG – 450 MCM TurboFlex™ cable features rope lay inner conductors from either copper, tin-copper, or silver and nickel copper materials. TurboFlex also features Glenair's unique Duralectric™ jacket material that offers outstanding flexibility, performance, and resistance to environmental and caustic chemical exposure. Duralectric is also halogen-free, flame resistant and has a low smoke index appropriate for interior applications. Long life and performance are critical in power distribution applications. TurboFlex™, with its flexible conductors and durable jacket material delivers both. Contact the factory for a sample.

Video

TurboFlex™ Insulation Stripping Procedure

YouTube Download [ 9 MB webm ]

Wire and Cable > Section E

961-001

961-001

TurboFlex Power Cable with .125" Duralectric™ Jacket
4,500 VAC
961-002

961-002

TurboFlex Power Cable with .093" Duralectric™ Jacket
3,500 VAC
961-003

961-003

TurboFlex Power Cable with .062" Duralectric™ Jacket
3,000 VAC
961-004

961-004

TurboFlex Power Cable with .032" Duralectric™ Jacket
2,000 VAC