High-Performance Coaxial Cable

High-Performance Coaxial Cable

50 and 75 ohm Coaxial cable for Use in Radio Frequency and Microwave Applications

Series 962 / Mil-C-17 QPL and Commercial

Glenair high-performance Coax cables are constructed with silver plated conductors, insulated with fluoropolymer material, and finished with single or double layers of conductive shielding and appropriate jacket. Ideally suited for demanding military and commercial aerospace applications, these cables offer stable, predictable electrical performance under rugged mechanical and environmental conditions including repeated flexing, abrasion abuse, vibration, extreme temperatures, and exposure to aerospace fluids and chemicals. Glenair cable and contact engineers are available to review specific program requirements including environmental challenges, frequency requirements, loss budget, VSWR, and so on to select the most appropriate cable for every application.

Wire and Cable > Section D

962-001

962-001

TFlex® Low Loss Microwave
50 Ohm Coaxial Cable
962-002

962-002

M17/93 - RG178
General-Duty 50 Ohm Coaxial Cable
962-003

962-003

M17/94 - RG179
75 Ohm Coaxial Cable
962-004

962-004

M17/113 - RG316
Low-Loss 50 Ohm Coaxial Cable
962-005

962-005

M17/152-00001 (RG316-DS)
50 Ohm Ultra-High Frequency Coaxial Cable with Double Shield