Lightweight Quadrax Cable for Aerospace Applications

Lightweight Quadrax Cable for Aerospace Applications

High-Speed Transmission Solutions for 10/100/1000BASE-T Ethernet Applications

100 ohm Matched-Impedance Cable

Glenair offers Quadrax contacts for use with MIL-DTL-38999 Series I, II, III and IV connectors, as well as for use with Glenair designed connectors such as our Series 28 HiPer-D and our Series 80 Mighty Mouse. Compatible cables for use with these connectors and others such as ARINC 628, 629 and 664 are now available from Glenair with no minimum order quantity and available in-house termination services. Glenair Quadrax cables incorporate extruded/expanded PTFE as the dielectric insulator, with high-durability PTFE or FEP jacketing. Our Quadrax cable is resistant to a broad range of temperatures up to +200°C, and has been employed successfully in a wide range of high-speed 10/100/1000BASE-T Ethernet as well as FibreChannel and IEEE1394 aerospace applications.

Wire and Cable > Section C

963-019

963-019

22 AWG Quadrax Cable, FEP Jacket
Tensolite NF22Q100
963-020

963-020

24 AWG Quadrax Cable, FEP Jacket
Tensolite NF24Q100
963-021

963-021

26 AWG Quadrax Cable, FEP Jacket
Tensolite NF26Q100
963-022

963-022

24 AWG Quadrax Cable, FEP Jacket, Without PTFE Binder
PIC E50424
963-023

963-023

24 AWG Quadrax Cable, ETFE Jacket
PIC E51424
963-024

963-024

26 AWG Quadrax Cable, ETFE Jacket
PIC E51426