Mil-Spec Data Transmission Wire

Mil-Spec Data Transmission Wire

Airframe Non-Impedance-Matched Data Transmission Cable

SAE AS22759 Type

Glenair's range of AS22759 wire and cable is manufactured and qualified to SAE requirements for this, the most commonly applied of all aerospace data transmission media. We offer a complete selection of styles, sizes and colors in twist, overbraid, and jacketed configurations. Wire may be supplied etched, stripped and cut to specific lengths to meet any application requirement. Airframe non-impedance matched data transmission cable is often only available in long cable runs and/or minimum dollar or length quantities. Glenair offers same-day shipment on popular wire–and every 39029 contact you might need–all with no minimums.

Wire and Cable > Section B

M22759/11

M22759/11

Silver Coated Copper Wire with Extruded TFE Insulation
M22759/16

M22759/16

Tin Coated Copper Wire with Extruded ETFE Insulation
M22759/18

M22759/18

Tin Coated Copper Wire with Thin-Wall Extruded ETFE Insulation
M22759/32

M22759/32

Tin Coated Copper Wire with Crosslinked, Modified ETFE Insulation
M22759/33

M22759/33

Silver Coated Copper Wire with Crosslinked, Modified ETFE Insulation
M22759/34

M22759/34

Tin Coated Copper Wire with Overall Braid and Extruded ETFE Insulation
M22759/44

M22759/44

Silver Coated Copper Wire with Crosslinked, Extruded ETFE Insulation
M22759/45

M22759/45

Nickel Coated Copper Wire with Crosslinked, Extruded ETFE Insulation
M22759/46

M22759/46

Nickel Coated High Strength Copper Wire with Crosslinked, Extruded ETFE Insulation
M22759/90

M22759/90

Nickel Coated High Strength Copper Wire with Double Layer Tape Wrap Insulation