Topside or Shipboard Connectors

Topside or Shipboard Connectors

Special-Purpose Shipboard and Topside Interconnects and Cable Routing Technologies

Composite thermoplastic, marine bronze, and stainless steel interconnect wire system components for ruggedized salt spray and explosive zone applications.

On this page:

Marine and Subsea Connectors > Topside

SeaCrow™ Rugged Marine Bronze Environmental Connectors

ITS-MB

ITS-MB

  • With solder cup or crimp contacts
  • Marine bronze insert arrangements
  • Marine bronze insert rotation
  • With Solder Cup or Crimp Contacts
IT-MB

IT-MB

Marine Bronze Connectors
  • Connector contact arrangements
  • Wall-mount receptacle (00) - Dimensions
  • In-line receptacle (01) - Dimensions
  • Box mount receptacle (02) - Dimensions
  • In-line plug (06) - Dimensions
  • 90° plug assembly (08) - Dimensions
  • Style and Class Configurations
  • Accessories
IPT-MB

IPT-MB

Marine Bronze Connectors
  • Insert arrangements and alternate insert positions
  • IPT Series Alternate Keyway Positions
  • IPT 00 wall mount receptacle - Dimensions
  • IPT 01 in-line receptacle - Dimensions
  • IPT 06 plug - Dimensions
  • IPT 08 plug assembly - Dimensions
IGE-MB

IGE-MB

Marine Bronze Connectors
  • IGE-MB connectors - dimensions
  • Reference information

ITS-Ex ATEx-Qualified and Approved Explosive Zone Connectors

927-072-016

927-072-016

In-Line Plug with Mechanical Clamp
927-072-026

927-072-026

In-Line Plug with Ex d Cable Gland
927-072-036

927-072-036

In-Line Plug with Basket Weave Cable Grip
927-072-012

927-072-012

Fixed In-Line Receptacle with Mechanical Clamp
927-072-022

927-072-022

Fixed In-Line Receptacle with Ex d Cable Gland
927-072-032

927-072-032

Fixed In-Line Receptacle with Basket Weave Cable Grip
927-072-011

927-072-011

In-Line Receptacle with Mechanical Clamp
927-072-021

927-072-021

In-Line Receptacle with Ex d Cable Gland
927-072-031

927-072-031

In-Line Receptacle with Basket Weave Cable Grip
927-072-003

927-072-003

Panel Mount Fixed Receptacle
Contacts, Tools and Accessories

Contacts, Tools and Accessories

  • Cable reduction sleeve
  • Pin crimp contacts
  • Socket crimp contacts
  • Wire hole sealing plugs for contact inserts and wire sealing grommets
  • Crimp tools for large contacts, contact insertion and removal tools

Corrosion-Resistant Composite Junction Boxes, Cable Bays, and Wire Protection Conduit

140-060XMS-01

140-060XMS-01

10 Terminal, Grounded Composite Junction Box
  • NSN: 5975-01-556-7957
140-060XMS-02

140-060XMS-02

12 Terminal, Grounded Composite Junction Box
  • NSN: 5975-01-557-2672
140-060XMS-03

140-060XMS-03

48 Terminal, Grounded Composite Junction Box
  • NSN: 5975-01-557-2679
140-060XMS-05

140-060XMS-05

4 Terminal, Grounded Composite Junction Box
  • NSN: 5975-01-556-7948
147-023XMS-02

147-023XMS-02

(Symbol 1099.1) grounded composite junction Box
  • NSN: 5940-01-557-2667

Polymer and Metal-Core Conduit Systems

Economical Wire Protection Conduit

Economical Wire Protection Conduit

High-Performance/High-Temperature Conduit

High-Performance/High-Temperature Conduit

Crush-Resistant and Hermetically Sealed

Crush-Resistant and Hermetically Sealed