Downhole High-Temperature / High Pressure Connectors

Downhole High-Temperature / High Pressure Connectors

High Pressure / High Temperature Interconnects for Downhole LWD and MWD Applications

Small form-factor solutions tailored for harsh-environment geophysical downhole tooling applications – with high temperature tolerance and high pressure glass sealing

On this page:

Marine and Subsea Connectors > Downhole

Well-Master® High Temperature Micro-D Connectors

Product Datasheet

GHTM Pin/Plug or Socket/Receptacle Connectors

GHTM Pin/Plug or Socket/Receptacle Connectors

Well-Master® 260° pre-wired connectors with insulated, +260° C PTFE/Polyamide wire
GHTM Back-to-Back Connectors

GHTM Back-to-Back Connectors

Well-Master® 260° cable assemblies available in plug-to-plug, receptacle-toreceptacle or plug-to-receptacle configurations. Made with +260° C PTFE/Polyamide insulated wire
GHTM Right Angle Printed Circuit Board Headers

GHTM Right Angle Printed Circuit Board Headers

Well-Master® 260° right angle, printed circuit board connectors with integral jackpost
Available connectorized flex and rigid flex design, fabrication, assembly, and test services

Available connectorized flex and rigid flex design, fabrication, assembly, and test services

Standard design options for integrated (connectorized) flex/rigid flex assemblies

Single- and Multi-pin Height Temperature/High Pressure (HTHP) Glass Sealed Penetrators and Feedthroughs

707-0015

707-0015

Glass sealed penetrator with solder cup to solder cup contacts
707-0030

707-0030

Glass sealed receptacle
2570-1383

2570-1383

4 Pin, High Pressure Glass Sealed Feedthrough
2570-1364

2570-1364

Single-Pin Pin Tool Joint Glass-Sealed Feedthrough