SuperSeal™ Series 801, 804 and 805 Mighty Mouse Standard USB 2.0 Connectors

SuperSeal™ Series 801, 804 and 805 Mighty Mouse Standard USB 2.0 Connectors

Series 801, 804 and 805 Mighty Mouse Connectors with Superior Sealing, Shielding and a Variety of Termination Options

SuperSeal™ Connectors and Accessories > Section L


Series 801 - Double-Start

Double-Start
Series 801

801-340

Coupler with USB Male-to-Female (Plug) or Female-to-Female (Receptacle)

801-341

Connector with USB Male (Plug) or Female (Receptacle) to Crimp Removable Contacts

801-342 or 801-343

Receptacles with USB Female Interface to PC Tail or Solder Cup Termination
Series 804 - Push / Pull

Push / Pull
Series 804

804-340

Coupler with USB Male-to-Female (Plug) or Female-to-Female (Receptacle)

804-341

Connectors with USB Male (Plug) or Female (Receptacle) to Crimp Removable Contacts

804-342 PC Tail and 801-343 Solder Cup

Receptacles with USB Female Interface to PC Tail or Solder Cup Termination
Series 805 - Triple-Start

Triple-Start
Series 805

805-340

Coupler with USB Male-to-Female (Plug) or Female-to-Female (Receptacle)

805-341

Connectors with USB Male (Plug) or Female (Receptacle) to Crimp Removable Contacts

805-342

Receptacle with USB Female Interface to PC Tail Termination

805-343

Receptacle with USB Female Interface to Solder Cup Termination