SuperNine® Contacts and Tools

SuperNine® Contacts and Tools

MIL-DTL-39029 crimp, power and signal contacts, plus the industry's broadest range of shielded RF contacts including El Ochito®, Quadrax, Twinax and Coax designs

Glenair is a QPL supplier of high-performance MIL-DTL-39029 contacts, as well as a manufacturer and supplier of the industry's broadest range of shielded contacts, power contacts, and special-purpose contact technology such as optoelectronic, thermocouple and gas/pneumatic solutions. Glenair's complete range of contacts is available for immediate, same-day shipment, and is supported with appropriate crimp tools, insertion and removal tools and assembly tools to complete the project at hand.

Reference

Contacts - M39029 and Glenair signature solutions, MIL-DTL-38999 Series III type

Contacts

M39029 and Glenair signature solutions, MIL-DTL-38999 Series III type
  • D38999 QPL Crimp Contacts
  • Extended Durablity (1500 Cycle) D38999 QPL and Commercial Crimp Contacts
  • Extended Durability D38999 QPL and Commercial Equivalent Crimp Contacts
  • Size #23 Contacts for High-density contact arrangements
  • Size #16 Coaxial Contacts
  • Size #12 Coaxial Contacts
  • Size #12 Pneumatic Contacts
  • #8 High Power Contacts
  • Size 8 Cavity Optoelectronic Contact
  • Size #8 Coaxial Contacts
  • Size #8 Concentric Twinax Contacts
  • Size #8 Quadrax Contacts
  • Thermocouple Contacts
Crimp Contact Termination Instructions

Crimp Contact Termination Instructions

  • How to Terminate, Install, and Remove Crimp Contacts
Dummy Contact Sealing Plugs (DCSP)

Dummy Contact Sealing Plugs (DCSP)

For reliable sealing of unused contact cavities — without the use of electrical contacts
  • Powerful tool in Electrical Wire Interconnect System weight reduction
  • Eliminates use of expensive electrical contacts for sealing-only applications
  • Leverages connector contact clip for secure retention of the sealing plug—no possibility of FOD
  • Easy-to-install single piece design
  • Visible quality control / confirmation of cavity fill from back of connector
  • EWIS compliant test report available, ref. GT 15-106
Crimp Tools & Positioners

Crimp Tools & Positioners

  • Miniature Adjustable Crimp Tools
  • Positioners for use with Miniature Adjustable Crimp Tools
  • Crimp Tool and Positioner for #12, #16, and #20 Power Contacts, Crimp Adapters
  • Crimp Tool and Positioner for #16 Coaxial Outer Contact
  • Crimp Tool and Positioner for #12 Coaxial Outer Contact
  • Parallel Action Crimp Tool and Hex Die Set for 50 OHM Matched Impedance #12 Coax
Insertion and Extraction Tools and Retention Tester

Insertion and Extraction Tools and Retention Tester

  • Contact Insertion and Extraction Tools
  • Contact Retention Tester for Size #23 Contacts
Band-Master ATS® Banding Tool

Band-Master ATS® Banding Tool

  • For Standard Bands 601-005, -040, and -049
  • Short Flat 601-005 / Short Precoiled 601-006
  • Medium Flat 601-040 / Medium Precoiled 601-041
  • Long Flat 601-049 / Long Precoiled 601-050
600H005 Connector Holding Tool, Plug, and Receptacle

600H005 Connector Holding Tool, Plug, and Receptacle

  • Receptacle Holder
  • Plug Holder
TG90 Connector Wrench

TG90 Connector Wrench

600-157 Composite Hex-Coupling Wrench

600-157 Composite Hex-Coupling Wrench

Stainless Steel Tool for use with Glenair Composite Backshells
TG70 Connector Strap Wrench with 3/8" Square Drive

TG70 Connector Strap Wrench with 3/8" Square Drive

  • Light/Med Duty
  • Heavy Duty (Double Wrapped)