Composite Thermoplastic Backshells and Accessories for SuperNine® and other Mil-Std and Glenair Signature Connectors

Composite Thermoplastic Backshells and Accessories for SuperNine® and other Mil-Std and Glenair Signature Connectors

Glenair Swing-Arm and Swing-Arm FLEX plus a full-range of other high-performance metal and composite thermoplastic connector backshells and accessories optimized for use with SuperNine® high-performance connectors

Nowhere in the world does anyone supply such a complete range of high-performance backshells and connector accessories for mil-aero interconnect systems. Glenair is able to offer our SuperNine customers both military standard 85049 backshells and accessories, as well as unique special-purpose EMI/RFI and environmental backshells designed for higher performance requirements. This section of the SuperNine catalog presents just a few of our most innovative backshell designs, including our 3-in-1 Swing Arm™ strain relief, and several lightweight and corrosion-free composite thermoplastic solutions. Glenair's high availability business model ensures all popular part numbers from this section of the catalog are in-stock and ready for immediate, same-day shipment.

Reference

Composite Shrink Boot Adapter with Self-Locking Coupling Nut, MIL-DTL-38999 310-045

310-045

Composite Shrink Boot Adapter with Self-Locking Coupling Nut
MIL-DTL-38999
Composite EMI/RFI Banding Adapter with Qwik-Ty, MIL-DTL-38999 440-143

440-143

Composite EMI/RFI Banding Adapter with Qwik-Ty
MIL-DTL-38999
Composite EMI/RFI Banding Adapter, MIL-DTL-38999 440-144

440-144

Composite EMI/RFI Banding Adapter
MIL-DTL-38999
Composite Starshield® EMI/RFI zero length shield termination adapter for MIL-DTL-38999 470-017

470-017

Composite Starshield® EMI/RFI zero length shield termination adapter for MIL-DTL-38999
Series 77 heat shrink boots 770-003

770-003

Series 77 heat shrink boots
Non EMI/RFI direct Swing-Arm™ cable clamp strain relief backshell for MIL-DTL-38999 620-072

620-072

Non EMI/RFI direct Swing-Arm™ cable clamp strain relief backshell for MIL-DTL-38999
Non EMI/RFI direct Swing-Arm™ backshell, MIL-DTL-38999 627H233

627H233

Non EMI/RFI direct Swing-Arm™ backshell
MIL-DTL-38999
EMI/RFI Swing-Arm™ flex or cable clamp, MIL-DTL-38999 620-084

620-084

EMI/RFI Swing-Arm™ flex or cable clamp
MIL-DTL-38999
EMI/RFI Composite SwingArm™ and strain relief, MIL-DTL-38999 319-180

319-180

Composite Swing-Arm™ strain relief
MIL-DTL-38999
ProSeal™ threaded closure seal, full environmental protective cover 667-448

667-448

ProSeal™ threaded closure seal, full environmental protective cover for MIL-DTL-38999 Series III / SuperNine® connectors
Pressure seal, dust and immersion resistant protective cover 667-449

667-449

ProSeal™ Pressure seal, dust, and immersion resistant for MIL-DTL-38999 Series III / SuperNine® connectors
Composite protective covers 660-049 and 660-050

660-049 and 660-050

Composite protective covers
MIL-DTL-38999
Plug cover for 233-215 piston sealed connector 239-200

239-200

Plug cover for 233-215 piston sealed connector
MIL-DTL-38999
Composite self-locking receptacle covers 660-121

660-121

Composite self-locking receptacle covers
MIL-DTL-38999
Thick jam nut for .125" panel 239-202

239-202

Thick jam nut for .125" panel
MIL-DTL-38999
Flange gasket for wall-mount receptacles, Environmental and conductive materials 239-204

239-204

Flange gasket for wall-mount receptacles
Environmental and conductive materials
MIL-DTL-38999
O-ring for jam nut receptacle connectors, MIL-DTL-38999 239-205

239-205

O-ring for jam nut receptacle connectors
MIL-DTL-38999