SuperNine® Advanced Performance MIL-DTL-38999 Connectors, Series III Hermetic

SuperNine® Hermetic Connectors

Box, wall, and solder mount glass-seal hermetics for high-pressure/low-leak applications — plus special crimp contact and lightweight CODE RED hermetic solutions all IAW MIL-DTL-38999 Series III

  • Available sealing (helium leak rate) from <1×10-7 cc/sec to 1×10-10
  • No material breakdown or aging over time
  • Matched and compression seal glass-tometal technologies
  • Pressure resistance to 32,000+ PSI
  • Available CODE RED lightweight aluminum hermetics with low-resistance copper contacts
  • DSCC qualified MIL-DTL-38999 Series III glass-sealed hermetics in both pin and socket configurations

Reference

Related Catalog

On This Page

SuperNine® > Section D


Hermetic Connectors

38999 Series III type hermetic connectors with MIL-STD-1560 insert arrangements

Reference

233-265

233-265

MIL-DTL-38999 Connector receptacles, Series III type with removable crimp contacts
  • Jam-Nut Mount
  • Box Mount
  • Glass sealed solution with removable socket contacts accessory threads
233-266

233-266

MIL-DTL-38999 Connector receptacles, Series III type Receptacle with accessory thread or banding porch
  • Jam-Nut Mount
  • Glass sealed solution with accessory thread or banding porch
233-262

233-262

MIL-DTL-38999 Connector receptacles, Series III type PC tail receptacles with shielded contacts
  • Box Mount
  • Jam-Nut Mount, Single or Dual O-ring
  • Weld Mount
  • Shielded contacts, short threaded standoff
233-267

233-267

MIL-DTL-38999 Connector receptacles, Series III type PC tail receptacles with threaded stand-off
  • Box Mount
  • Jam-Nut Mount, Single and Dual O-ring
  • Glass sealed solution with pin or socket feed-thru contacts and threaded standoff
233-268

233-268

MIL-DTL-38999 Connector receptacles, Series III type Dual flange receptacles, high-speed PCB contacts
  • Box Mount
  • Jam-Nut Mount, Single and Dual O-ring
  • Glass sealed solution with pin or socket feed-thru contacts and threaded standoff
233-103

233-103

MIL-DTL-38999 Connector receptacles, Series III type Bulkhead feed-thrus
  • Box Mount
  • Jam-Nut Mount, Single and Dual O-ring
  • Weld Mount
  • Jam-Nut Mount, Gender Changer
  • Pin, socket, pin-pin or socket-socket
233-261

233-261

MIL-DTL-38999 Connector receptacles, Series III type Bulkhead feed-thru with shielded contacts
  • Box Mount
  • Jam-Nut Mount, Single and Dual O-ring
  • Weld Mount
  • Special shielded contacts

CODE RED MIL-DTL-38999 Connector hermetic receptacles, Series III type

"Mission-Critical" hermetic sealing with 1×10-7 leak-rate performance

Reference

233-250

233-250

MIL-DTL-38999 Connector hermetic receptacles, Series III type, Lightweight
  • Jam-nut receptacle, PC tails or solder cup
233-251

233-251

MIL-DTL-38999 Connector hermetic receptacles, Series III type, Lightweight
  • Jam-nut mount, bulkhead feed-thru
233-252

233-252

MIL-DTL-38999 Connector hermetic receptacles, Series III type, Lightweight
  • Jam-nut mount, crimp removable contact
233-253

233-253

MIL-DTL-38999 Connector hermetic receptacles, Series III type, Lightweight
  • Jam-nut mount with solder cup and banding porch
233-254

233-254

MIL-DTL-38999 Connector hermetic receptacles, Series III type, Lightweight
  • Jam-nut mount with PC tail Quadrax contacts
233-255

233-255

MIL-DTL-38999 Connector hermetic receptacles, Series III type, Lightweight
  • Jam-nut mount, PC tail with threaded standoffs