SuperNine® Advanced Performance MIL-DTL-38999 Series III Type High-Speed Connectors

SuperNine® High-Speed Connectors

Mil-Aero Ethernet, Video, and High-Speed Data Solutions

MIL-DTL-38999 Series III Type

Plug and receptacle connectors IAW D38999 with special inserts to accommodate high-speed, shielded contacts.

  • Tooled and ready-to-ship high-speed hybrid insert arrangement connectors for size #8, #12, and #16 shielded contacts. Nineteen layouts for High-Speed Coax, Twinax, Quadrax and El Ochito® contact solutions
  • Supported applications: 10/100/1G/10G BASE-T Ethernet, analog/digital video, 1553 databus and general RF or differential data transmission
  • El Ochito® contact technology: El Ochito® for 10G Ethernet (El Ochito® white), USB 3.0 (El Ochito® blue), and Multi gigabit datalink (El Ochito® red) applications such as HDMI, SATA and Displayport
  • SpeedMaster™ 10G Ethernet contact solution featuring industry standard size 22D contacts for fast easy termination and repairability
  • Size 22D SpeedMaster™ solutions from one to seven contact insert arrangements

Related Content

SuperNine® Advanced Performance MIL-DTL-38999 Type Connectors, High-Speed, Technical Reference

On This Page

SuperNine® > Section C


El Ochito®: The Ultimate High-Speed Contact

"The Little Eight": Eight miniaturized contacts in a standard size #8 shielded module, with dramatic size and weight reduction compared to all other available solutions

Reference

Shielded PC Tail Contacts

8571-0001

8571-0001

Pre-wired CAT 6A El Ochito® contacts, single-ended
8571-0002

8571-0002

Pre-wired CAT 6A Ochito® contacts, pin-to-skt
8571-0003 and -0004

8571-0003 and -0004

Cable assembly, El Ochito®-to-RJ45
8572-0001

8572-0001

Pre-wired El Ochito® USB 3.0 contacts, single-ended
8572-0002

8572-0002

Cable assembly, El Ochito®-to-RJ45 modular plug
8572-0003

8572-0003

El Ochito® cable assemblies with USB 3 connectors
8573-0001

8573-0001

Pre-wired El Ochito® contacts, single-ended
8573-0002

8573-0002

Pre-wired El Ochito® contacts, pin-socket
El Ochito® "White" Test Adapters and Cables for 10G Ethernet

El Ochito® "White" Test Adapters and Cables for 10G Ethernet

Prevent damage to expensive cables with El Ochito® test adapters and jumper cables.
233-217/233-224

233-217/233-224

SuperNine® High-Speed: MIL-DTL-38999 Series III type Plug Connector with shielded, crimp removable contacts, accessory threads or banding porch
233-260

233-260

SuperNine® High-Speed: MIL-DTL-38999 Series III type QDC Plug with shielded crimp removable contacts
233-218

233-218

SuperNine® High-Speed: MIL-DTL-38999 Series III Sealed PC tail receptacle with shielded contacts
233-225

233-225

  • Dual flange receptacle with PC tail contacts
  • Wall-mount dual flange receptacle with PC tail contacts
  • Jam-nut, dual flange receptacle with PC tail contacts
377HS121

377HS121

Aluminum backshell for size #8 contacts
MIL-DTL-38999 Series III, part number development

SpeedMaster™ Connection System

High-speed contact modules and inserts for use in MIL-DTL-38999 Series III connectors

Reference

8575-0001

8575-0001

SpeedMaster™ Cat 6A contacts, pre-wired for use in MIL-DTL-38999 Series III type connectors
858-100 and 858-101

858-100 and 858-101

Cat 6A contacts for use in MIL-DTL-38999 Series III type connectors
233-219

233-219

  • 233-219-G6 SpeedMaster™, plug
  • 233-219-00 SpeedMaster™ receptacle, wall mount
  • 233-219-07 SpeedMaster™ receptacle, jam-nut
233-220

233-220

PC tail receptacle with SpeedMaster™ contacts
377-119

377-119

SpeedMaster™ aluminum alloy backshell