Space-Rated Connectors: Qualified Spacecraft and Satellite Connectors with NASA, ESA, and JAXA Flight Heritage
Meeting all space-grade connector requirements for electrical performance in space mission applications
Space-rated connectors, cables and electro-mechanical devices are a unique class of highly-regulated interconnect technologies that utilize specialized materials, processing and testing to insure reliable performance during launch and throughout operation. Space launch vehicles and payloads are subjected to shock, vibration, and acoustic stress factors which can damage interconnect systems – particularly if material strength, mating retention forces, contact retention technologies or other design elements of connector/cable components are inadequate for peak and/or sustained levels of mechanical stress.
Glenair has been providing space-grade connectors and interconnect cable solutions meeting NASA, ESA, and JAXA outgassing requirements and MSFC-STD-3012 connector requirements since the earliest manned space flights. We understand the highly specialized mechanical, electrical and optical performance requirements for data, video and communications in exoatmospheric vehicles and apply the utmost care in the design and manufacture of all our space-rated technology from ultra-lightweight hold down release mechanisms for CubeSat deployment to blind-mate assisted release force connectors for vehicle docking.
Slideshow Presentation
Product Datasheet
Related Space Connector Catalogs and Technical Documentation
- Whitepaper: Designing Interconnects for Space
- High-Performance Micro-D Connectors and Cables
- Nanominiature Connectors / Series 89
- SuperNine® Advanced Performance MIL-DTL-38999 Series III Type Connectors
Home > Product Lines > Space-Grade Connector and Interconnect Cable Solutions
![]() |
Glenair Space-Grade Interconnect SolutionsOverview of Glenair Space-Grade Interconnect Capabilities and Reference Flight Heritage Space-Grade Design-Ins[ 11 MB pdf ] |
![]() |
Space MechanismsRelease Mechanisms • Blind Mate (ASF) Connectors • Lanyard-Release Connectors |
![]() |
Blind-Mate, Float Mount, and Assisted Release (ASF) ConnectorsSpace-grade circular blind-mate connectors IAW MIL-DTL-38999 for use in interconnection and separation of instrumentation panels, satellites, scientific research payloads, and other release applications. |
![]() |
HiPer-D® Connectors and AccessoriesHigh-Performance M24308 Intermateable D-Sub Connectors, Space-GradeSeries 28 |
![]() |
Pyrotechnic-Free Hold-Down and Release and Pin Pusher / Puller Space MechanismsHigh-Reliability, Non-Explosive (Split-Spool) Separation Nuts and Electromechanical Release Mechanisms for Dependable Stowage and Release of Deployable Space Systems |
![]() |
SAE/AS81703 Series 3 Type ConnectorsHigh Shock and Vibration Quick-Release Connectors |
![]() |
SpacewireReduced Cost of Ownership, Easy Integration, and High-Performance for Flight and Lab Grade Cable Assemblies.
|
![]() |
High-Performance Micro-D Connectors and CablesEvery element of the MIL-DTL-83513 Micro-D is exactly controlled – from terminal spacing to approved wire termination methods. Glenair is the world's largest manufacturer and supplier of these wire-to-wire and wire-to-board interconnects. Flight-proven and ESA, NASA, and JAXA qualified. |
![]() |
Nanominiature Connectors: MIL-DTL-32139 QPL and Glenair MCOTS SolutionsThe smallest and lightest mil-qualified connector series. The 32139 Nano is ideally suited for rugged defense and aerospace wire-to-board applications.Series 89 |
![]() |
Ultra-Lightweight Tubular Expandable Braided Shielding for Satellite ApplicationsLightweight ArmorLite™ and AmberStrand® weight-reducing EMI/RFI shielding |
![]() |
Connectorized Flex Assemblies
|