Series ITS-RG

Series ITS-RG

Rubber Coated Reverse Bayonet Connector Assemblies

Section C

Rubber-Coated Reverse Bayonet Connector Provides Optimal Mechanical and Environmental Protection

For Harsh Applications

The Glenair Series ITS-RG Connector is a unique rubber coated version of the Series ITS designed for use in harsh environmental applications. The ITS-RG connector offers the same electrical performance as the standard ITS family with better insulation of the connector from high current and voltage. The ruggedized rubber covering prevents infiltrations and guarantees a Protection Index of IP67. Designed for railway applications, oil-patch applications and other environments where critical interconnects are exposed to the effects of oils, dust, water or other irksome pollutants, the ITS-RG is ready for immediate application with a wide range of standard shell styles, backshells and accessories.

Material Specifications

Rubber Coating: insulating material is in conformity with the most important railway international norms regarding fire resistance, toxicity and smoke including ASTM C542, ASTM E662/83 and EN45545.

Metal Parts: Aluminum alloy.

Contacts: Copper alloy with silver plating (standard) or gold plating (available on request). Insulating Parts: High insulation synthetic rubber, halogen free, resistant to oils and temperature extremes (-55°C to +125°C).

ITS 4100 RG and ITS 4100 RRG

ITS 4100 RG and ITS 4100 RRG

Front Panel Mount Square Flange Receptacle with Rubber-Coated Cable Sealing Backshell
ITS 4100 RG D1 and ITS 4100 RRG D1

ITS 4100 RG D1 and ITS 4100 RRG D1

Front Panel Mount Square Flange Receptacle with Backshell for Termination of UNI4883 Rubber Conduit
ITS 4101 RG and ITS 4101 RRG

ITS 4101 RG and ITS 4101 RRG

Cylindrical In-Line Receptacle Assembly with Rubber-Coated Cable Sealing Backshell
ITS 4101 RG D1 and ITS 4101 RRG D1

ITS 4101 RG D1 and ITS 4101 RRG D1

Cylindrical In-Line Receptacle Assembly with Rubber-Coated Backshell for Termination of UNI4883 Rubber Conduit
ITS 4102 AFS

ITS 4102 AFS

Front Panel Mount Square Flange Receptacle No Accessory Threads
ITS 41030 RG and ITS 41030 RRG

ITS 41030 RG and ITS 41030 RRG

Rear Panel Mount Square Flange Receptacle with Rubber-Coated Cable Sealing Backshell
ITS 4106 AGG and ITS 4106 RGG

ITS 4106 AGG and ITS 4106 RGG

Straight Plug Connector with Rubber-Coated Coupling Nut
ITS 4106 RG and ITS 4106 RRG

ITS 4106 RG and ITS 4106 RRG

Straight Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell
ITS 4106 RGP and ITS 4106 RRGP

ITS 4106 RGP and ITS 4106 RRGP

Straight Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell for Use with 03 and 030 Receptacle
ITS 4106 RGBF and ITS 4106 RRGBF

ITS 4106 RGBF and ITS 4106 RRGBF

Straight Cylindrical Plug Connector with Rubber-Coated Threaded Adapter for Use with UNI4883 Conduit
ITS 4106 RG D1 and ITS 4106 RRG D1

ITS 4106 RG D1 and ITS 4106 RRG D1

Straight Plug Assembly with Rubber-Coated Backshell for Terminator of UNI4883 Rubber Conduit
ITS 3108 AGG and ITS 4108 RGG

ITS 3108 AGG and ITS 4108 RGG

90° Plug Connector with Rubber-Coated Coupling Nut
ITS 4108 RG and ITS 4108 RRG

ITS 4108 RG and ITS 4108 RRG

90° Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell
ITS 4108 RGP and ITS 4108 RRGP

ITS 4108 RGP and ITS 4108 RRGP

90° Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell for Use with 03 and 030 Receptacles
ITS 4108 RG D1 and ITS 4108 RRG D1

ITS 4108 RG D1 and ITS 4108 RRG D1

90° Cylindrical Plug Assembly with Rubber-Coated Backshell for Termination of UNI4883 Rubber Conduit