Series ITS

Series ITS

Reverse Bayonet Connector Assemblies

Section B

Harsh Application Environments

The Glenair Series ITS Reverse Bayonet Power and Signal Connector is ideally suited for all intercar, under-car, trainline and other rugged application connections. Qualified to VG 95234, the reverse bayonet coupling provides easier and faster coupling, especially when the connector is situated in an awkward or hard to reach location. The connector's high resistance to vibration and shock provides reliable mating in even the most rigorous application environments. Environmental protection to IP67 levels provides additional reliability.

Broad Range of Materials

The Glenair Series ITS Connector is fabricated in aluminum with optional stainless steel or marinebronze shell materials. All standard plating and surface finishes are supported, including conductive, cadmium free designs. Contacts are available in both silver and gold plating. Sealing members are made from resilient neoprene rubber. Standard insert material is synthetic rubber.

Intermateability

The Glenair Series ITS Connector is a reverse bayonet coupling version of the familiar threaded coupling MIL-DTL-5015. Insert arrangements mimic the 5015 family of configurations, including supported contact sizes, types and arrangements. The Series ITS Connector is interchangeable and intermateable with the wide range of industry-standard reverse bayonet connectors designed around MIL-DTL-5015 and/or qualified to VG 95234.

ITS 3100 A N0 and ITS 4100 A N0

ITS 3100 A N0 and ITS 4100 A N0

Front Panel Mount Square Flange Receptacle with Accessory Mounting Threads
ITS 3100 A and ITS 3100 R, ITS 4100 A and ITS 4100 R

ITS 3100 A and ITS 3100 R
ITS 4100 A and ITS 4100 R

Front Panel Mount Square Flange Receptacle Assembly with Backshell for the Attachment of Additional Accessories
ITS 3100 A BR and ITS 3100 R BR, ITS 4100 A BR and ITS 4100 R BR

ITS 3100 A BR and ITS 3100 R BR
ITS 4100 A BR and ITS 4100 R BR

Front Panel Mount Square Flange Receptacle Assembly with Backshell for Termination of UNI4883 Rubber Conduits
ITS 3100 A PG and ITS 3100 R PG, ITS 4100 A PG and ITS 4100 R PG

ITS 3100 A PG and ITS 3100 R PG
ITS 4100 A PG and ITS 4100 R PG

Front Panel Mount Square Flange Receptacle Assembly with Backshell for Attachment of PG Cable Glands
ITS 3100 A FM and ITS 3100 R FM, ITS 4100 A FM and ITS 4100 R FM

ITS 3100 A FM and ITS 3100 R FM
ITS 4100 A FM and ITS 4100 R FM

Front Panel Mount Square Flange Receptacle Assembly with Backshell for use with Metric Cable Glands
ITS 3100 A PHM and ITS 3100 R PHM, ITS 4100 A PHM and ITS 4100 R PHM

ITS 3100 A PHM and ITS 3100 R PHM
ITS 4100 A PHM and ITS 4100 R PHM

Front Panel Mount Square Flange Receptacle Assembly with Environmental PHM Backshell
ITS 3100 A PHM-EMI67 and ITS 4100 A PHM-EMI67

ITS 3100 A PHM-EMI67 and ITS 4100 A PHM-EMI67

Front Panel Mount Square Flange Receptacle Assembly with EMI/RFI and Environmental PHM Backshell
ITS 3100 F and ITS 4100 F

ITS 3100 F and ITS 4100 F

Front Panel Mount Square Flange Receptacle Assembly with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 3100 A N5 and ITS 3100 R N5, ITS 4100 A N5 and ITS 4100 R N5

ITS 3100 A N5 and ITS 3100 R N5
ITS 4100 A N5 and ITS 4100 R N5

Front Panel Mount Square Flange Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 3100 G and ITS 4100 G

ITS 3100 G and ITS 4100 G

Front Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for Heat Shrink Tubing
ITS 3100 GR and ITS 4100 GR

ITS 3100 GR and ITS 4100 GR

Front Panel Mount Square Flange Receptacle Assembly with Rotating Coupling Nut Backshell for Heat Shrink Tubing
ITS 3100 RS and ITS 4100 RS

ITS 3100 RS and ITS 4100 RS

Front Panel Mount Square Flange Receptacle with Lipped Backshell
ITS 3100 SP and ITS 4100 SP

ITS 3100 SP and ITS 4100 SP

Front Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for EMI/RFI Shield Termination
ITS 3100 A ZL and ITS 3100 R ZL, ITS 4100 A ZL and ITS 4100 R ZL

ITS 3100 A ZL and ITS 3100 R ZL
ITS 4100 A ZL and ITS 4100 R ZL

Front Panel Mount Square Flange Receptacle Assembly with BAND-IT Backshell
ITS 3101 A N0 and ITS 4101 A N0

ITS 3101 A N0 and ITS 4101 A N0

In-Line Cylindrical Receptacle with Accessory Mounting Thread
ITS 3101 A and ITS 3101 R, ITS 4101 A and ITS 4101 R

ITS 3101 A and ITS 3101 R
ITS 4101 A and ITS 4101 R

In-Line Cylindrical Receptacle with Backshell for the Attachment of Additional Accessories
ITS 3101 A BR and ITS 3101 R BR, ITS 4101 A BR and ITS 4101 R BR

ITS 3101 A BR and ITS 3101 R BR
ITS 4101 A BR and ITS 4101 R BR

In-Line Cylindrical Receptacle with Backshell for Termination of UNI4883 Rubber Conduits
ITS 3101 A PG and ITS 3101 R PG, ITS 4101 A PG and ITS 4101 R PG

ITS 3101 A PG and ITS 3101 R PG, ITS 4101 A PG and ITS 4101 R PG

In-Line Cylindrical Receptacle with Backshell for Use with PG Cable Glands
ITS 3101 A FM and ITS 3101 R FM, ITS 4101 A FM and ITS 4101 R FM

ITS 3101 A FM and ITS 3101 R FM, ITS 4101 A FM and ITS 4101 R FM

In-Line Cylindrical Receptacle Assembly with Backshell for Use with Metric Cable Glands
ITS 3101 A PHM and ITS 3101 R PHM, ITS 4101 A PHM and ITS 4101 R PHM

ITS 3101 A PHM and ITS 3101 R PHM, ITS 4101 A PHM and ITS 4101 R PHM

In-Line Cylindrical Receptacle Assembly with Environmental PHM Backshell
ITS 3101 A PHM-EMI67 and ITS 4101 A PHM-EMI67

ITS 3101 A PHM-EMI67 and ITS 4101 A PHM-EMI67

In-Line Cylindrical Receptacle Assembly with EMI/RFI and Environmental PHM Backshell
ITS 3101 F and ITS 4101 F

ITS 3101 F and ITS 4101 F

In-Line Cylindrical Receptacle Assembly with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 3101 A N5 and ITS 3101 R N5, ITS 4101 A N5 and ITS 4101 R N5

ITS 3101 A N5 and ITS 3101 R N5, ITS 4101 A N5 and ITS 4101 R N5

In-Line Cylindrical Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 3101 G and ITS 4101 G

ITS 3101 G and ITS 4101 G

In-Line Cylindrical Receptacle Assembly with Environmental Backshell for Heat Shrink Tubing
ITS 3101 GR and ITS 4101 GR

ITS 3101 GR and ITS 4101 GR

In-Line Cylindrical Receptacle Assembly with Rotating Coupling Nut Backshell for Heat-Shrink Tubing
ITS 3101 RS and ITS 4101 RS

ITS 3101 RS and ITS 4101 RS

In-Line Cylindrical Receptacle Assembly with Lipped Backshell
ITS 3101 SP and ITS 4101 SP

ITS 3101 SP and ITS 4101 SP

In-Line Cylindrical Receptacle Assembly with Environmental Backshell for EMI/RFI Shield Termination
ITS 3101 A ZL and ITS 3101 R ZL, ITS 4101 A ZL and ITS 4101 R ZL

ITS 3101 A ZL and ITS 3101 R ZL, ITS 4101 A ZL and ITS 4101 R ZL

In Line Cylindrical Receptacle Assembly with BAND-IT Backshell
ITS 3102 A and ITS 4102 A, ITS 3102 R and ITS 4102 R

ITS 3102 A and ITS 4102 A, ITS 3102 R and ITS 4102 R

Front Panel Mount Square Flange Receptacle No Accessory Threads
ITS 02 PP

ITS 02 PP

Through Bulkhead Square Flange Receptable Front Mount with "O" -Ring Seal
ITS 3102 Y

ITS 3102 Y

Front Panel Mount Square Flange Receptacle with PCB Contacts
No Accessory Threads
ITS 3103 Y

ITS 3103 Y

Rear Panel Mount Square Flange Receptacle with PCB Contacts
No Accessory Threads
ITS 3103 A and ITS 3103 R, ITS 4103 A and ITS 4103 R

ITS 3103 A and ITS 3103 R, ITS 4103 A and ITS 4103 R

Rear Panel Mount Square Flange Receptacle
No Accessory Threads
ITS 31030 A N0 and ITS 41030 A N0

ITS 31030 A N0 and ITS 41030 A N0

Rear Panel Mount Square Flange Receptacle with Accessory Mounting Threads
ITS 31030 A and ITS 31030 R, ITS 41030 A and ITS 41030 R

ITS 31030 A and ITS 31030 R, ITS 41030 A and ITS 41030 R

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for the Attachment of Additional Accessories
ITS 31030 A BR and ITS 31030 R BR, ITS 41030 A BR and ITS 41030 R BR

ITS 31030 A BR and ITS 31030 R BR, ITS 41030 A BR and ITS 41030 R BR

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for Termination of UNI4883 Rubber Conduit
ITS 31030 A PG and ITS 31030 R PG, ITS 41030 A PG and ITS 41030 R PG

ITS 31030 A PG and ITS 31030 R PG, ITS 41030 A PG and ITS 41030 R PG

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for with Backshell for Attachment of PG Cable Glands
ITS 31030 A FM and ITS 31030 R FM, ITS 41030 A FM and ITS 41030 R FM

ITS 31030 A FM and ITS 31030 R FM, ITS 41030 A FM and ITS 41030 R FM

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for use with Metric Cable Gland
ITS 31030 A PHM and ITS 31030 R PHM, ITS 41030 A PHM and ITS 41030 R PHM

ITS 31030 A PHM and ITS 31030 R PHM, ITS 41030 A PHM and ITS 41030 R PHM

Rear Panel Mount Square Flange Receptacle Assembly with Environmental PHM Backshell
ITS 31030 A PMH-EMI67 and ITS 41030 A PMH-EMI67

ITS 31030 A PMH-EMI67 and ITS 41030 A PMH-EMI67

Rear Panel Mount Square Flange Receptacle Assembly with EMI/RFI and Environmental PHM Cable Clamp
ITS 31030 F and ITS 41030 F

ITS 31030 F and ITS 41030 F

Rear Panel Mount Square Flange Receptacle Assembly with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 31030 A N5 and ITS 31030 R N5, ITS 41030 A N5 and ITS 41030 R N5

ITS 31030 A N5 and ITS 31030 R N5, ITS 41030 A N5 and ITS 41030 R N5

Rear Panel Mount Square Flange Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 31030 G and ITS 41030 G

ITS 31030 G and ITS 41030 G

Rear Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for Heat Shrink Tubing
ITS 31030 GR and ITS 41030 GR

ITS 31030 GR and ITS 41030 GR

Rear Panel Mount Square Flange Receptacle Assembly with Rotating Coupling Nut Backshell for Heat-Shrink Tubing
ITS 31030 RS and ITS 41030 RS

ITS 31030 RS and ITS 41030 RS

Rear Panel Mount Square Flange Receptacle Assembly with Lipped Backshell
ITS 31030 SP and ITS 41030 SP

ITS 31030 SP and ITS 41030 SP

Rear Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for EMI/RFI Shield Termination
ITS 31030 A ZL and ITS 31030 R ZL, ITS 41030 A ZL and ITS 41030 R ZL

ITS 31030 A ZL and ITS 31030 R ZL, ITS 41030 A ZL and ITS 41030 R ZL

Rear Panel Mount Square Flange Receptacle Assembly with BAND-IT Backshell
ITS 31038 A and ITS 31038 R, ITS 41038 A and ITS 41038 R

ITS 31038 A and ITS 31038 R, ITS 41038 A and ITS 41038 R

Rear Panel Mount Square Flange Receptacle Assembly with 90° Backshell for the Attachment of Additional Accessories
ITS 3107 A and ITS 3107 R, ITS 4107 A and ITS 4107 R

ITS 3107 A and ITS 3107 R, ITS 4107 A and ITS 4107 R

Rear Panel Mount Jam Nut Receptacle
No Accessory Threads
ITS 31070 A N0 and ITS 31070 R N0, ITS 41070 A N0 and ITS 41070 R N0

ITS 31070 A N0 and ITS 31070 R N0, ITS 41070 A N0 and ITS 41070 R N0

Rear Panel Mount Jam Nut Receptacle with Accessory Mounting Threads
ITS 31070 A and ITS 31070 AR, ITS 41070 A and ITS 41070 AR

ITS 31070 A and ITS 31070 AR, ITS 41070 A and ITS 41070 AR

Rear Panel Mount Jam Nut Receptacle with Connector Accessory Mounting Threads
ITS 31078 A and ITS 31078 R, ITS 41078 A and ITS 41078 R

ITS 31078 A and ITS 31078 R, ITS 41078 A and ITS 41078 R

Rear Panel Mount Jam Nut Receptacle with 90° Backshell for the Attachment of Additional Accessories
ITS 3106 A N0 and ITS 4106 A N0

ITS 3106 A N0 and ITS 4106 A N0

Straight Cylindrical Plug Connector with Accessory Mounting Threads
ITS 3106 A and ITS 3106 R, ITS 4106 A and ITS 4106 R

ITS 3106 A and ITS 3106 R, ITS 4106 A and ITS 4106 R

Straight Cylindrical Plug Assembly with Backshell for the Attachment of Additional Accessories
ITS 3106 A BR and ITS 3106 R BR, ITS 4106 A BR and ITS 4106 R BR

ITS 3106 A BR and ITS 3106 R BR, ITS 4106 A BR and ITS 4106 R BR

Straight Cylindrical Plug Assembly with Backshell for Termination of UNI4883 Rubber Conduit
ITS 3106 A PG and ITS 3106 R PG, ITS 4106 A PG and ITS 4106 R PG

ITS 3106 A PG and ITS 3106 R PG, ITS 4106 A PG and ITS 4106 R PG

Straight Cylindrical Plug Assembly with Backshell for Attachment of PG Cable Glands
ITS 3106 A FM and ITS 3106 R FM, ITS 4106 A FM and ITS 4106 R FM

ITS 3106 A FM and ITS 3106 R FM, ITS 4106 A FM and ITS 4106 R FM

Straight Cylindrical Plug Assembly with Backshell for Use with Metric Cable Glands
ITS 3106 A PHM and ITS 3106 R PHM, ITS 4106 A PHM and ITS 4106 R PHM

ITS 3106 A PHM and ITS 3106 R PHM, ITS 4106 A PHM and ITS 4106 R PHM

Straight Cylindrical Plug Assembly with Environmental PHM Cable Clamp
ITS 3106 A PHM-EMI67 and ITS 4106 A PHM-EMI67

ITS 3106 A PHM-EMI67 and ITS 4106 A PHM-EMI67

Straight Cylindrical Plug Assembly with EMI/RFI and Environmental PHM Backshell
ITS 3106 F and ITS 4106 F

ITS 3106 F and ITS 4106 F

Straight Cylindrical Plug Assembly with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 3106 A N5 and ITS 3106 R N5, ITS 4106 A N5 and ITS 4106 R N5

ITS 3106 A N5 and ITS 3106 R N5, ITS 4106 A N5 and ITS 4106 R N5

Straight Cylindrical Plug Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 3106 G and ITS 4106 G

ITS 3106 G and ITS 4106 G

Straight Cylindrical Plug Assembly with Environmental Backshell for Heat-Shrink Tubing
ITS 3106 GR and ITS 4106 GR

ITS 3106 GR and ITS 4106 GR

Straight Cylindrical Plug Assembly with Rotating Coupling Nut Shrink Boot Adapter
ITS 3106 RS and ITS 4106 RS

ITS 3106 RS and ITS 4106 RS

Straight Cylindrical Plug Assembly with Lipped Backshell
ITS 3106 SP and ITS G 3106 SP, ITS 4106 SP and ITS G 4106 SP

ITS 3106 SP and ITS G 3106 SP, ITS 4106 SP and ITS G 4106 SP

Straight Cylindrical Plug Assembly with Environmental Backshell for EMI/RFI Shield Termination
ITS 3106 KG AND ITS 4106 KG

ITS 3106 KG AND ITS 4106 KG

Straight Cilindrical Plug Assembly with Kellem Grip Backshell
ITS 3106 A ZL and ITS 3106 R ZL, ITS 4106 A ZL and ITS 4106 R ZL

ITS 3106 A ZL and ITS 3106 R ZL, ITS 4106 A ZL and ITS 4106 R ZL

Straight Cylindrical Plug Assembly with BAND-IT Backshell
ITS 31045 A and ITS 31045 R, ITS 41045 A and ITS 41045 R

ITS 31045 A and ITS 31045 R, ITS 41045 A and ITS 41045 R

Cylindrical Plug Assembly with 45° Backshell
ITS 3108 A and ITS 3108 R, ITS 4108 A and ITS 4108 R

ITS 3108 A and ITS 3108 R
ITS 4108 A and ITS 4108 R

Cylindrical Plug Assembly with 90° Backshell
ITS 3108 A BR and ITS 3108 R BR, ITS 4108 A BR and ITS 4108 R BR

ITS 3108 A BR and ITS 3108 R BR
ITS 4108 A BR and ITS 4108 R BR

Cylindrical Plug Assembly with 90° Backshell for Termination of UNI4883 Rubber Conduits
ITS 3108 A PG and ITS 3108 R PG, ITS 4108 A PG and ITS 4108 R PG

ITS 3108 A PG and ITS 3108 R PG
ITS 4108 A PG and ITS 4108 R PG

Cylindrical Plug Assembly with 90° Backshell for Use with PG Cable Glands
ITS 3108 A FM and ITS 3108 R FM, ITS 4108 A FM and ITS 4108 R FM

ITS 3108 A FM and ITS 3108 R FM
ITS 4108 A FM and ITS 4108 R FM

Cylindrical Plug Assembly with 90° Backshell for Use with Metric Cable Glands
ITS 3108 A PHM and ITS 3108 R PHM, ITS 4108 A PHM and ITS 4108 R PHM

ITS 3108 A PHM and ITS 3108 R PHM
ITS 4108 A PHM and ITS 4108 R PHM

Cylindrical Plug Assembly with 90° Backshell with Environmental PHM Backshell
ITS 3108 F and ITS 4108 F

ITS 3108 F and ITS 4108 F

Cylindrical Plug Assembly with 90° Backshell with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 3108 A N5 and ITS 3108 R N5, ITS 4108 A N5 and ITS 4108 R N5

ITS 3108 A N5 and ITS 3108 R N5
ITS 4108 A N5 and ITS 4108 R N5

Cylindrical Plug Assembly with 90° Backshell with Class C (Environmental) IT3057 Cable Clamp
ITS 3108 GR and ITS 4108 GR

ITS 3108 GR and ITS 4108 GR

Cylindrical Plug Assembly with 90° Backshell and Rotating Coupling Nut Backshell for Heat Shrink Tubing
ITS 3108 GS and ITS 4108 GS

ITS 3108 GS and ITS 4108 GS

Cylindrical Plug Assembly with 90° Backshell with Grommet and Backshell for Heat Shrink Tubing
ITS 3108 SP and ITS G 3108 SP, ITS 4108 SP and ITS G 4108 SP

ITS 3108 SP and ITS G 3108 SP
ITS 4108 SP and ITS G 4108 SP

Cylindrical Plug Assembly with 90° Backshell and EMI/RFI Shield Termination Backshell
ITS 3108 A ZL and ITS 3108 R ZL, ITS 4108 A ZL and ITS 4108 R ZL

ITS 3108 A ZL and ITS 3108 R ZL
ITS 4108 A ZL and ITS 4108 R ZL

Cylindrical Plug Assembly with 90° BAND-IT Backshell
ITS 3126 A and ITS 3126 R, ITS 4126 A and ITS 4126 R

ITS 3126 A and ITS 3126 R
ITS 4126 A and ITS 4126 R

Square Flange Panel Mount Plug