Sav-Con® Connector Savers

Sav-Con® Connector Savers

MS Circular • Mighty Mouse • D-Sub • Micro-D

The smart solution for preventing contact damage and extending the service life of cable assemblies and mounted receptacles

Glenair Sav-Con® connector savers are the smart solution for preventing contact damage and extending the service life of cable assemblies. Sav-Con® connector savers protect connectors that are mated and unmated frequently during manufacturing, test, check-out phases, and environmental test programs. They prevent costly repair or replacement by absorbing connect and disconnect abuse. Glenair Sav-Con® connector savers are available for all MS circular connector types, as well as for Glenair Mighty Mouse connectors, D-Subminiature and Micro-D connectors.

Overview

Glenair Presentation

Product Datasheet

Download the complete catalog:
Sav-Con® Connector Savers [ 11 MB pdf ]
Sav-Con® Cylindrical Connector Savers

Sav-Con® Cylindrical Connector Savers

High Reliability Connector Savers for Mission-Critical Applications
Section B
Sav-Con® Rectangular Connector Savers

Sav-Con® Rectangular Connector Savers

Standard & Filtered for Rectangle Connectors
Section C
Sav-Con® Gender Changers

Sav-Con® Gender Changers

For Mismatched Cable Issues
Section D