SAE/AS81703 Series 3 Type Connectors

SAE/AS81703 Series 3 Type Connectors

High Shock and Vibration Quick-Release Connectors

Ideal for high shock / high vibration environments including military space and defense applications such as missile and payload deployment, the AS81703 provides jam-free, push-on, pull-off operation. Glenair's AS81703 Series 3 type connector series is intermateable and intermountable with currently available AS81703 mil-spec and commercial connectors, and offers several enhancements to the standard design: an integrated band porch for shield termination, 360° saw teeth for rear-end accessory clocking, and a red full-mate indicator stripe. The AS81703 Series 3 type connector is ideally suited for droppable stores, umbilical connect, rocket launch, and other extreme vibration and shock environments where rugged and reliable lanyard-release and push-pull mating is a must. Nineteen contact arrangements are available, including hybrid signal/power layouts, and a full complement of backshells and connector accessories is offered – with Glenair's high availability and quick delivery.

General Information

Download the complete catalog:
SAE/AS81703 Series 3 Type Connectors [ 3 MB pdf ]
Contact Arrangements

Contact Arrangements

Pin face shown
253-020-06

253-020-06

Plug
253-020-08

253-020-08

Lanyard-release plug
253-020-09

253-020-09

Rack-and-panel plug
253-020-00

253-020-00

Wall-mount receptacle
253-020-07

253-020-07

Jam nut receptacle
AS85049/118

AS85049/118

Straight strain relief
AS85049/120

AS85049/120

90° strain relief
AS85049/52

AS85049/52

Straight strain relief
AS85049/51

AS85049/51

90° Strain Relief
AS85049/60-1

AS85049/60-1

Straight Shrink Boot Adapter
AS85049/60-2G

AS85049/60-2G

Straight Shrink Boot Adapter
AS85049/26-1 and MS3419

AS85049/26-1 and MS3419

Straight Crimp Ring Backshell
AS85049/26-2

AS85049/26-2

Backshell Crimp Ring
AS85049/31, MS3416 and MIL-DTL-85723/15N

AS85049/31, MS3416 and MIL-DTL-85723/15N

E-Nut (Self-Locking and Non-Self-Locking)
AS85049/9 and MS3188B

AS85049/9 and MS3188B

90° Environmental Backshell
AS85049/10 and MS3437A

AS85049/10 and MS3437A

Straight EMI/RFI Environmental Backshell
AS85049/11 and MS3437B

AS85049/11 and MS3437B

Straight Environmental Backshell