RF, Microwave and Datalink Contacts

RF, Microwave and Datalink Contacts

For MIL-DTL-38999, Series 23 SuperNine®, Series 80 Mighty Mouse, and Series 79 Micro-Crimp® Connectors

Series 85

Glenair's growing portfolio of high-speed solutions now includes a wide selection of RF, microwave and datalink contacts. Compatible with MIL-DTL-38999 connectors, these contacts also fit Glenair Series 80 Mighty Mouse, Series 79 Micro-Crimp® and Series 23 SuperNine® connectors. Designed in accordance with SAE AS39029 requirements, these contacts are suitable for aerospace and defense equipment subjected to high-vibration and temperature extremes.

Glenair's complete high-speed solution also includes a wide variety of standard and modified connectors, cordsets, fiber optic and opto-electronic technologies. Our rapid-response engineering and manufacturing capabilities allow us to quickly design and build customized interconnects and systems.

Slideshow Presentation

Related Catalogs

Download the complete catalog:
RF, Microwave and Datalink Contacts [ 6 MB pdf ]

AS39029 RF Contacts

Size #8 AS39029 Coaxial Contacts for RG-180

Size #8 AS39029 Coaxial Contacts for RG-180

dc – 700 MHz

Size #8 coaxial contacts accept RG-180 cable. Maximum frequency is 700 MHz. Crimp termination. Snap-in, rear release. Compatible with MIL-DTL-38999 Series I, III, and IV, Series 23 SuperNine, and Series 80 Mighty Mouse connectors with size 8 cavities. AS39029 qualified.
Size #12 AS39029 Coaxial Contacts

Size #12 AS39029 Coaxial Contacts

dc – 3 GHz

Size #12 coaxial contacts accept RG-174, RG-179, RG-180 and RG-316 cable. Crimp termination. Snap-in, rear release. Compatible with MIL-DTL-38999 Series I, II, III, and IV, Series 23 SuperNine, Series 79 MicroCrimp and Series 80 Mighty Mouse connectors with size 12 cavities. AS39029 qualified.
Size #16 AS39029 Coaxial Contacts

Size #16 AS39029 Coaxial Contacts

dc – 500 MHz

Size #16 coaxial contacts accept RG-174, RG-178, RG-179 and RG-316 cable. Crimp termination. Snap-in, rear release. Compatible with MIL-DTL-38999 Series I, II, III, and IV, Series 23 SuperNine, Series 79 MicroCrimp and Series 80 Mighty Mouse connectors with size 16 cavities. AS39029 qualified.

50 Ohm Low-Loss Matched-Impedance Coaxial Contacts

Size #8 50 Ohm Matched-Impedance Contacts

Size #8 50 Ohm Matched-Impedance Contacts

dc – 6 GHz

High-frequency matched-impedance #8 contacts accept RG-316 single and double shielded cable along with M17/220-0001 cable. Compatible with MIL-DTL-38999, Series 23 SuperNine and Series 80 Mighty Mouse connectors. Crimp termination. Snap-in, rear-release. 50 ohm impedance.
Size #12 50 Ohm Matched-Impedance Contacts

Size #12 50 Ohm Matched-Impedance Contacts

dc – 3 GHz

High-frequency matched-impedance contacts accept RG-178, RG-316, and RG-405 flex cable. Compatible with MIL-DTL-38999 Series I, II, III and IV, Series 23 SuperNine, Series 79 MicroCrimp and Series 80 Mighty Mouse connectors. Crimp termination. Snap-in, rear-release. 50 ohm impedance.

75 Ohm Low-Loss Matched-Impedance Coaxial Contacts

Size #8 75 Ohm Matched-Impedance Contacts

Size #8 75 Ohm Matched-Impedance Contacts

dc – 4 GHz

High-frequency 75 ohm #8 contacts accept RG-179 cable along with high performance RS170, SMPTE 292M, SMPTE 424M and other video cables. Compatible with MIL-DTL-38999 Series I, III, and IV, Series 23 SuperNine and Series 80 Mighty Mouse connectors. Crimp termination. Snap-in, rear-release.
Size #12 75 Ohm Matched-Impedance Contacts

Size #12 75 Ohm Matched-Impedance Contacts

dc – 3 GHz

75 ohm size #12 matched-impedance contacts accept high performance RS170, SMPTE 292M and other video cables. Compatible with MIL-DTL-38999 Series I, II, III, and IV, Series 23 SuperNine, Series 79 MicroCrimp and Series 80 Mighty Mouse connectors. Crimp termination. Snap-in, rear-release.
75 Ohm High-Performance Video Cable

75 Ohm High-Performance Video Cable

Cable is specially designed and manufactured for reliable performance in aircraft systems and other harsh environments involving high temperature, EMI and corrosive materials.
  • PIC™ Aerospace-Grade Video Cable
  • Times Microwave LMR®-240-75 Cable

50 Ohm Spring-Loaded Microwave Coaxial Contacts

Size #8 Spring-Loaded BMB Coaxial Contacts

Size #8 Spring-Loaded BMB Coaxial Contacts

dc – 18 GHz

These size 8 contacts conform to the MIL-STD-348 BMB interface standard. These contacts accept RG-402-FLEX and RG-405-FLEX cables along with other low loss flexible cables. Compatible with MIL-DTL-38999 Series I, III, and IV, Series 23 SuperNine and Series 80 Mighty Mouse connectors. Solder termination.
Size 12 Spring-Loaded SMPM Coaxial Contacts

Size 12 Spring-Loaded SMPM Coaxial Contacts

dc – 40 GHz

These size 12 contacts accept RG-405-FLEX cable and are compatible with MILDTL-38999, Series 23 SuperNine, Series 79 MicroCrimp and Series 80 Mighty Mouse connectors. Solder termination.

Twinax Contacts

Size #8 77 Ohm Concentric Twinax Contacts

Size #8 77 Ohm Concentric Twinax Contacts

M39029 concentric twinax contacts accommodate 77 ohm shielded twisted pair cable. These size 8 contacts meet the requirements of M39029/113 and /114. Compatible with MIL-DTL-38999, Series 23 SuperNine and Series 80 Mighty Mouse connectors. Use with M17/176-00002 databus cable, 10 MHz maximum operating frequency.
Size #8 100 Ohm Concentric Twinax Contacts

Size #8 100 Ohm Concentric Twinax Contacts

These concentric twinax contacts accommodate 24 AWG 100 ohm shielded twisted pair data cable. Compatible with MIL-DTL-38999 Series I, III, and IV, Series 23 SuperNine and Series 80 Mighty Mouse connectors. Accepts TE/Raychem 0024A0024 and Gore GSC-03-81416-00 cables.
Size #12 77 Ohm Concentric Twinax Contacts

Size #12 77 Ohm Concentric Twinax Contacts

M39029 concentric twinax contacts accommodate 77 ohm shielded twisted pair data cable. Typically used for MIL-STD-1553 databus applications, these size 12 contacts meet the requirements of JN1104, DSCC 02003 and DSCC 02004. Compatible with MIL-DTL-38999 Series I, III, and IV connectors. Snap-in, rear release, crimp termination.
Size #8 Differential Twinax Contacts

Size #8 Differential Twinax Contacts

Rated for dc – 3 GHz frequency, these contacts accept 68, 75, 77 and 100 ohm shielded twisted pair cable including with M17/176-00002 databus cable. Compatible with Series 80 Mighty Mouse connectors and Glenair 233-217 MIL-DTL-38999-type Series III connectors with keyed #8 cavities.
  • Not for use in standard MIL-DTL-38999 connectors with unkeyed inserts.
Size #12 Differential Ultra-Twinax Contacts

Size #12 Differential Ultra-Twinax Contacts

These 100 Ohm differential twinax contacts are suited for multi-gigabit data rate applications such as CML, LVDS and other advanced digital communications protocols. Use with highspeed #30 AWG twisted pair cable. These contacts are compatible with Glenair Series 80 Mighty Mouse connectors with size #12 cavities. Size #12 100 ohm contacts feature DC – 10 GHz frequency range. Solder termination.

Quadrax Contacts

Quadrax Contacts

Quadrax Contacts

100 ohm Ethernet and 150 ohm Fibre Channel differential quadrax contacts are compatible with standard Series 80 Mighty Mouse connectors and Glenair 233-217 MIL-DTL-38999-type Series III connectors with keyed #8 inserts. These contacts accept aerospace grade quad cable.
  • Not for use with standard MIL-DTL-38999 connectors with unkeyed inserts.
Quad Cable

Quad Cable

Aerospace-grade four-conductor 100 ohm quad cable is available in wire sizes 22, 24 and 26. These high-performance cables feature inner and outer shields for excellent EMI protection. High-temperature fluoropolymer insulation provides up to 150°C or 200°C temperature rating.

El Ochito® Octaxial Contacts for 10G Ethernet

Size #8 100 Ohm El Ochito® Contacts

Size #8 100 Ohm El Ochito® Contacts

El Ochito, "the Little 8", brings 1000BASE-T and 10GBASE-T capability to a size #8 snap-in contact with eight inner contacts. Data pair isolation technology reduces crosstalk between pairs. This contact accepts flight-grade Cat6a cable with #26AWG conductors.
  • Not for use with standard MIL-DTL-38999 connectors with unkeyed inserts.
Aerospace Grade Category 6a Ethernet Cable

Aerospace Grade Category 6a Ethernet Cable

Lightweight, shielded flight-grade Ethernet cable is available in two styles: S/UTP (unshielded pairs) and S/FTP (foil-wrapped pairs). These 26 AWG cables are 200°C rated and meet ANSI/TIA 568-C.2 Category 6a requirements.
  • 963-003-26 S/UTP Cable
  • 963-033-26 S/FTP Cable
Pre-Wired El Ochito® Contacts

Pre-Wired El Ochito® Contacts

Pre-wired El Ochito® assemblies are 100% tested and ready for use. These assemblies are available with three termination options: single-ended, El Ochito® contacts on both ends, or with an RJ45 plug on one end.
El Ochito® Test Adapters and Cables for SuperNine® Connectors

El Ochito® Test Adapters and Cables for SuperNine® Connectors

Prevent damage to expensive cables with El Ochito® test adapters and jumper cables. These test adapters properly align mating test contacts without the added expense and time-consuming labor of mating connectors. Jumper cables have shielded Cat6a RJ45 plugs.