Super ITS: High Performance 5015 Type Reverse Bayonet Power and Signal Connectors

Super ITS: High Performance 5015 Type Reverse Bayonet Power and Signal Connectors

Series 921

Glenair is one of the world's most experienced manufacturers of reverse-bayonet, 5015 type power and signal connectors. Our ITS series connectors have been used in thousands of industrial, rail and military applications. Now Glenair has taken this proven reverse-bayonet coupling technology and combined it with next-generation materials and design to create the ultimate high-performance power and signal cylindrical connector. The Series 921 Super ITS™ features vastly improved mechanical, environmental and electrical performance compared to standard-duty 5015 type industrial connectors. From its high-ampacity LouverBand contacts to its high-temperature PTFE inserts, the Super ITS™ is the ultimate power distribution and signal transmission connector for harsh environments.

Introduction

Technical Reference

Index

Product Datasheet

Download the complete catalog:
Reverse-Bayonet Cylindrical Power and Signal Connectors [ 29 MB pdf ]

Wall Mounting Receptacles / Section C

921-002

921-002

Wall Mounting Receptacle with Accessory Thread and Thru Holes
921-003

921-003

Wall Mounting Receptacle with Accessory Thread and Clinch Nuts

Straight Plug Connectors / Section D

921-006

921-006

Straight Plug Connector with Accessory Thread and Artic Coupling Nut
921-005

921-005

Straight Plug Connector with Accessory Thread and RadGrip™ Rubber Coated Coupling Nut

Jam Nut Receptacles / Section E

921-007

921-007

Jam Nut Receptacle Connector with Accessory Thread

In-Line Receptacles / Section F

921-001

921-001

In-Line Receptacle Connector with Accessory Thread

Contacts, Tools and Wiring Instructions / Section G

Pin Crimp Contacts

Pin Crimp Contacts

Socket Crimp Contacts

Socket Crimp Contacts

Contact Tools

Contact Tools

Hand Crimp Tool And Positioner For #12 and #16 Contacts
Hydraulic and Pneumatic Crimp Tools
Removal Tools
Wiring Instructions

Wiring Instructions

Accessories / Section H

Environmental Cable Clamp

Environmental Cable Clamp

Backshell for use with Metric Cable Gland

Backshell for use with Metric Cable Gland

Wire Mesh Strain Relief Grip

Wire Mesh Strain Relief Grip

EMI/RFI Adapter, Band Shield Termination

EMI/RFI Adapter, Band Shield Termination

Metal Protective Covers

Metal Protective Covers

Plastic Protective Covers and Single Wire Seal

Plastic Protective Covers and Single Wire Seal

Flange Mount Gaskets

Flange Mount Gaskets

Front and Rear Mount Square Flange Receptacle