MIL-C-83733 Connector Backshell Assemblies

MIL-C-83733 Connector Backshell Assemblies

Six Optional Cable Entries for Flexible Wire Routing

Cable Strain Relief and RFI/EMI Shield Termination for MIL-C-83733 Connectors

Glenair’s split backshells for MIL-C-83733 connectors are available in three designs which offer either a standard cable clamp, saddle-bar style strain-relief, or an EMI shield banding platform. Tongue and grove joints provide optimal EMC. Customers may choose from up to six cable entry locations.

Backshell bodies are made from aluminum alloy with passivated stainless steel hardware. A full range of standard finishes are available, including custom options.

Product Features

Rectangular Connector Backshells > Section E

501-001

501-001

EMI/RFI Conical-Ring Type Split Backshell for MIL-C-83733 Connectors
507-062

507-062

EMI/RFI Backshell with Lamp Thread Type Split Strain-Relief for MIL-C-83733 Connectors
507-078

507-078

Split Banding Backshell for MIL-C-83733 Connectors
M85049/28

M85049/28

EMI/RFI Strain-Relief Backshell for Superceded M83733/15
M85049/44

M85049/44

Strain-Relief Backshell for Superceded M83733/16