Miscellaneous Rectangular Backshells

Miscellaneous Rectangular Backshells

Selection of Rectangular Backshell Assemblies Designed for MIL-C-83527/A, Radiall, Hughes MRS, Boeing and Amphenol Connectors

This section features a selection of split and solid Multiple and Single-Entry Backshell Assemblies designed for various connectors such as MIL-C-83527/A; Radiall 617 610 058 & -059; Radiall EPX2 Non-Environmental; Radiall EPXB; Radiall 617 610 100; Radiall 617 610 127 (EPXP Type); Hughes MRS; Boeing BACC65; Hughes RA (M28840/4, Dash Numbers 2 & 5; Amphenol 126-20753, Dash Numbers 2 & 5, 126-20910, 126-20913 and 126-20914.

Made from lightweight aluminum alloy, the backshells are available in a full range of standard finishes. Please consult factory for custom finish options. Backshell hardware is passivated stainless steel. Some designs ship with an RFI-EMI Gasket.

Product Features

Rectangular Connector Backshells > Section D

527-002

527-002

Split Backshell with Strain-Relief for MIL-C-83527/A Connectors
527-169

527-169

EMI/RFI Banding Backshell Assembly for Radiall 617 610-058 & -059 Connectors
527-220

527-220

Strain-Relief Backshell for Hughes MRS Connectors
527-238

527-238

EMI/RFI Strain-Relief Backshell Assembly for Radiall EPX2 Non-Environmental Connector
527-243

527-243

EMI/RFI Strain-Relief Backshell Assembly for Radiall EPX2 Non-Environmental Connector
527-251

527-251

EMI-RFI Banding Backshell Assembly for Boeing BACC65 Connector
527-254

527-254

EMI-RFI Strain-Relief Backshell Assembly for Boeing BACC65 Connector
527-255

527-255

EMI/RFI Strain-Relief Banding Backshell for Radial EPXB Connector
527-260

527-260

  • EMI/RFI Qwik-Ty Elliptical Banding Backshell® for Boeing BACC65 Connector
  • EMI/RFI Qwik-Ty® 45° & 90° Elliptical Banding Backshell for Boeing BACC65 Connector
527-268

527-268

EMI-RFI Qwik-Ty® Banding Backshell for Radial EPXB Connector
527-276

527-276

EMI/RFI Banding Backshell for Radiall EPXB Connector
527-265

527-265

EMI/RFI Elliptical Qwik-Ty® Straight Banding Backshell for Boeing BACC65 and Radiall 617610100 Connectors
527-280

527-280

EMI/RFI Split Qwik-Ty® Banding Backshell for Radiall 617 610 127 (EPXB Type) Connector
527-281

527-281

EMI/RFI Qwik-Ty Elliptical Banding Backshell® for Boeing BACC65 & Radiall EPXB Connector
527-287

527-287

Split Backshell Straight, 45°, & 90° Entry for Hughes MRS Pin Body Connectors
527-288

527-288

Split Backshell Straight, 45°, & 90° Entry for Hughes MRS Pin Body Connectors
527-296

527-296

Split Backshell with Accessory Thread for Hughes RA Connector M28804/4, Dash Numbers 2 & 5
527-297

527-297

Split Backshell with Accessory Thread for Amphenol 126-20753, 2 & 5, 126-20910, 126-20913, and 126-20914 Connectors
527-197

527-197

Strain-Relief Backshell for Hughes MRS Connectors
527-303

527-303

Split Backshell Straight, 45°, & 90° Entry with Accessory Thread for Hughes MRS Pin Body Connectors
780-510

780-510

"Marshal Bean" Protective Rubber Cover Universal Rectangular for All Rectangularly Shaped Connectors