Micro-D Backshells and Accessories

MIL-DTL-83513 Micro-D

The world's Largest Selection of Micro-D Backshells, Many Ready for Same-Day Shipment

Designed for both Mil-Dtl-83513 and Glenair COTS Microminature Connector applications

Our comprehensive Micro-D backshell and accessory offerings include mounting hardware, EMI banding shells, switching shells, potting shells, protective covers and connector savers. Glenair Series 500 Backshells provide total enclosure of mated plug and receptacle connectors for optimum electromagnetic interference (EMI Shielding). EMI bands and installation tools are sold separately. Metal and composite backshells are available with a variety of cable/harness shield termination options for both overall shields and/or individual shielded complexes. Glenair Series 500 Micro-D backshell designs offer proven performance in many severe electromagnetic environments.

Product Features

Selection Guide

Sizing Chart

Standard Materials and Hardware

Rectangular Connector Backshells > Section C

Jackpost Kits

Jackpost Kits

Micro-D Hardware Dimensions and Accessories
Jackscrew Kits

Jackscrew Kits

Micro-D Hardware Dimensions and Accessories
000-01

000-01

Dust Caps and Interfacial Seals
500-015

500-015

Micro-D Backshell Clip
500-052

500-052

Micro-D Jackpost Kit for Micro-D Rear Mount Connectors
500-063

500-063

Micro-D Jackpost Kit for Printed Circuit Boards
500-074

500-074

Micro-D Jackpost Kit for Printed Circuit Board Rear Mount Connectors
559-005

559-005

EMI/RFI Gasket For Micro-D Backshells
177-007

177-007

Shorting Plug for Micro-D Connectors
500-010

500-010

Standard Micro-D EMI/RFI Backshell
500-012

500-012

Qwik-Ty® Micro-D Backshell
500-011

500-011

EMI/RFI Micro-D Backshell with Shield Sock
507-145

507-145

EMI/RFI Split Micro-D Banding Backshell
507-146

507-146

EMI/RFI Solid Micro-D Backshell with Strain-Relief for Jacketed Cables
507-088

507-088

EMI/RFI Composite Micro-D Banding Backshell
500-047

500-047

EMI/RFI Elliptical Entry Micro-D Banding Backshell
507-164

507-164

EMI/RFI Split Banding Micro-D Backshell Elliptical Entry
507-142

507-142

EMI/RFI Dual Entry Micro-D Banding Backshell
507-142

507-142

EMI/RFI Dual Entry Micro-D Banding Backshell
500-017 & 500-037

500-017 & 500-037

Micro-D Metal Protective Cover
500-016

500-016

Shorting Micro-D Backshell
507-035

507-035

Micro-D Potting Shell
507-198

507-198

Micro-D Backshell Assembly with Strain-Relief for Un-Jacketed Wire Bundles
507-171

507-171

EMI/RFI Micro-D 45° Banding Backshell Assembly with Eliptical Banding Porch
507S177

507S177

EMI/RFI Micro-D Banding Backshell with Eliptical Banding Porch and Optional Qwik-Ty®
507-178

507-178

EMI/RFI Micro-D Split Banding Backshell with Eliptical Banding Porch
507-190

507-190

EMI-RFII Crimp-Ring Micro-D Backshell Assembly
507-195

507-195

EMI/RFI Micro-D Split Backshell Assembly with Clamp and Gland Nut Style Strain-Relief
500-056

500-056

EMI/RFI Backpanel Mount Micro-D Backshell with Qwik-Ty® Strain-Relief
780-555

780-555

"Marshal Bean" Protective Rubber Cover Universal Micro-D for MIL-C-83513 Connectors