D-Subminiature Backshells for MIL-C-24308 Connectors

D-Subminiature Backshells for MIL-C-24308 Connectors

The World's Largest Selection of D-Sub Backshells, Many In-Stock and Ready for Same-Day Shipment

Designed for MIL-C-24308 (D-Subminiature) Applications

Glenair Series 55 Backshells provide total enclosure of mated plug and receptacle connectors for optimum electromagnetic interference (EMI Shielding) and meet MIL-STD-461 or TEMPEST requirements. A variety of cable/harness shield termination options are offered for overall shields and/or individual shielded complexes. All Series 55 EMI backshells meet or exceed the shielding requirements of FCC Part 15 Subpart J on RS 232, RS 449 and similar installations.

Glenair EMI backshell designs offer proven performance in many severe electromagnetic environments. Optional conductive EMI gaskets are available for installation under the receptacle connector flange to further assure EMI shielding effectiveness.

Product Features

D-Subminiature Backshell Exploded View - Cable Mounted Plug

Standard Dimensions

Rectangular Connector Backshells > Section A

Jackscrew Options

Jackscrew Options

D-Subminiature Backshells
500-008

500-008

D-Subminiature Metal Protective Cover
500-024

500-024

D-Subminiature Dummy Stowage Receptacle
527-019

527-019

EMI/RFI D-Subminiature Split Backshell for Individual and Overall Shielding with Strain Relief
550-001

550-001

EMI/RFI D-Subminiature Split Backshell for Individual or Overall Shielding with Strain Relief
550-002

550-002

Environment Resisting EMI/RFI D-Subminiature Strain-Relief Split Backshell for Overall Shielding
550-003

550-003

EMI/RFI D-Subminiature Strain-Relief Split Backshell for Individual and Overall Shielding
550-004

550-004

EMI/RFI D-Subminiature Split Backshells for Individual or Overall Shielding with Strain Relief
550-005

550-005

EMI/RFI D-Subminiature Split Backshell
Lamp-Thread Type Shield Termination with Shrink Boot Groove
550-006

550-006

EMI/RFI D-Subminiature Split Backshell
Crimp Ring Shield Termination
550-007

550-007

EMI/RFI D-Subminiature Split Backshell with Pre-Terminated Overall Shield Sock
550-008

550-008

EMI/RFI D-Subminiature Split Backshell
G-Spring Shield Termination with Strain-Relief
550-009

550-009

EMI/RFI D-Subminiature Rear Panel Mounted Split Backshell Strain Relief - for Overall Shielding
550-010

550-010

D-Subminiature G-Spring Split Backshell
550-018

550-018

D-Subminiature Potting Split Backshell
550-024

550-024

D-Subminiature Split Banding Backshell
550-200

550-200

D-Subminiature Shorting Cap
Split Backshells
550-033

550-033

D-Subminiature Dual Banding
Split Backshell
550-039

550-039

D-Subminiature Banding
Split Backshell
550-041

550-041

D-Subminiature TAG Ring®
Split Backshell with Shrink Boot Groove
550-048

550-048

D-Subminiature Split Tinel-Lock™ Banding Backshell
550-100

550-100

Non-EMI D-Subminiature Split Backshell
550-101

550-101

D-Subminiature Retro-Fit Non-EMI Strain-Relief Split Backshell
550-102

550-102

D-Subminiature Qwik-Ty® Strain-Relief Split Backshell
557-110

557-110

EMI/RFI D-Subminiature Solid Backshell for Individual and Overall Shielding with Strain-Relief
557-018

557-018

EMI/RFI D-Subminiature Split Backshell Crimp Ring Shield Termination with Shrink Boot Groove
557-071

557-071

D-Subminiature Solid Banding Backshell with Qwik-Ty® and Slot Options
557-080

557-080

D-Subminiature Dual-Entry Solid Banding Backshell
557-083

557-083

D-Subminiature Shorting Cap Solid Backshell
557-091

557-091

EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-102 and 557-103

557-102 and 557-103

D-Subminiature 45° Entry Light-Weight Solid Banding Backshell
557-107

557-107

D-Subminiature Light-Weight Solid Banding Backshell
557-108

557-108

EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-109

557-109

EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-113

557-113

D-Subminiature Solid Banding Backshell With Qwik-Ty®
557-130

557-130

D-Subminiature TAG Ring® Solid Backshell
557-133

557-133

D-Subminiature G-Spring Solid Backshell
557-175

557-175

D-Subminiature G-Spring Solid Backshell
557-178

557-178

D-Subminiature Non-EMI Strain-Relief Solid Backshell
557-180

557-180

D-Subminiature Solid Tinel-Lock™ Banding Backshell
557-184

557-184

EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-186

557-186

Composite D-Subminiature EMI/RFI Banding Split Backshell
557-196

557-196

D-Subminiature Solid Banding Backshell with Elliptical Entry
557-200

557-200

EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-246

557-246

EMI/RFI Banding Backshell Assembly for MIL-DTL-24308 Connectors with Optional Qwik-Ty®
557-237

557-237

D-Subminiature G-Spring Solid Backshell
557-262

557-262

EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-283

557-283

D-Subminiature Lightweight Solid EMI/RFI Banding Backshell
557-319

557-319

EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-316

557-316

EMI/RFI Banding Backshell Assembly, RFI/EMI with Optional Qwik-Ty® for MIL-C-24308 Connectors
557-331

557-331

EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-367

557-367

EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-386

557-386

EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-387

557-387

EMI/RFI Backshell Assembly for MIL-C-24308 Connectors
557-398

557-398

EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-408

557-408

EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
559-001

559-001

D-Subminiature Backshells Mounting Kit for Rear Mounted Receptacle Connectors
559-002 and 507-120

559-002 and 507-120

EMI/Environmental Gaskets for D-Subminiature Backshells
M85049/48-1

M85049/48-1

Rectangular Strain-Relief Backshells for Unjacketed Wire Bundles
M85049/48-2

M85049/48-2

Rectangular Strain-Relief Backshells for Unjacketed Wire Bundles
M85049/48-3

M85049/48-3

Low Profile Rectangular Backshells for Individual Wires
M85049/50

M85049/50

Low Profile 90° Rectangular Backshells for Wire Bundles
780-518

780-518

"Marshal Bean" Protective Rubber Cover Universal D-Subminiature for MIL-DTL-24308 Connectors