ITS 500 Connectors

ITS 500 Connectors - Reverse Bayonet Single Pole Power Connector

Industrial Applications / Section C

ITS 500 Series derives from an important Military Specification for Power Connectors: VG96929.

Suitable for harsh environmental conditions, ITS 500 accepts cable gauges AWG 3/0 to 444MCM (95-240 mmq), for current up to 750 Amp. Special insulator drawing allows high working voltage, up to 3000 Vcc. Suitable for jacketed cables, with or without conduit protection. Receptacle with finger protection (Load side).

ITS 500 00 Series Front Panel Mount Square Flange Receptacle Assembly for Jacketed Cables

ITS 500 00 Series

Front Panel Mount Square Flange Receptacle
Assembly for Jacketed Cables
ITS 500 030 Series Rear Panel Mount Square Flange Receptacle Assembly for Jacketed Cables

ITS 500 030 Series

Rear Panel Mount Square Flange Receptacle
Assembly for Jacketed Cables
ITS 500 06 Series Straight Cylindrical Plug Assembly for Jacketed Cables

ITS 500 06 Series

Straight Cylindrical Plug
Assembly for Jacketed Cables
ITS 500 00 Series Front Panel Mount Square Flange Receptacle Assembly for Jacketed Cables and Rubber Conduit

ITS 500 00 Series

Front Panel Mount Square Flange Receptacle
Assembly for Jacketed Cables and Rubber Conduit
ITS 500 030 Series Rear Panel Mount Square Flange Receptacle Assembly for Jacketed Cables and Rubber Conduit

ITS 500 030 Series

Rear Panel Mount Square Flange Receptacle
Assembly for Jacketed Cables and Rubber Conduit
ITS 500 06 Series Straight Cylindrical Plug Assembly for Jacketed Cables and Rubber Conduit

ITS 500 06 Series

Straight Cylindrical Plug
Assembly for Jacketed Cables and Rubber Conduit
ITS 500 00 Series Front Panel Mount Square Flange Receptacle Assembly for Jacketed Cables and Plastic or Metallic Conduit

ITS 500 00 Series

Front Panel Mount Square Flange Receptacle
Assembly for Jacketed Cables and Plastic or Metallic Conduit
ITS 500 030 Series Rear Panel Mount Square Flange Receptacle Assembly for Jacketed Cables and Plastic or Metallic Conduit

ITS 500 030 Series

Rear Panel Mount Square Flange Receptacle
Assembly for Jacketed Cables and Plastic or Metallic Conduit
ITS 500 06 Series Straight Cylindrical Plug Assembly for Jacketed Cables and Plastic or Metallic Conduit

ITS 500 06 Series

Straight Cylindrical Plug
Assembly for Jacketed Cables and Plastic or Metallic Conduit
Accessories

Accessories

  • ITB 06T - 40 F6
  • ITB 02T - 40 F6
  • 10-030TMB-40
  • ITS 05 - 40 F6
  • IT - 40450 - 40 (Non Conductive) and IT - 40450 - 40S (Conductive)
  • IT - 40460 - 40 (Non Conductive) and IT - 40460 - 40S (Conductive)
Panel Cut-Out Mounting Data

Panel Cut-Out Mounting Data

  • Panel Cut-Out and Panel Thickness
  • Crimping Table and Tools
Assembly Instructions

Assembly Instructions