ITS 901 Connectors

ITS 901 Connectors - Reverse Bayonet Multi Pole Power Connector

Industrial Applications / Section B

ITS 901 Series is the extension of the ITS Reverse Bayonet connector family, for power cables over AWG 1/0.

Suitable for harsh environmental conditions, 901 Series Connectors accept cable from AWG 4 to 262 MCM (35 - 120 mmq), for current up to 450 Amp. Working voltage: 800 - 1000 Vac. Available for single wires and multipole jacketed cables, with cable clamp or conduit. Male contacts with Finger Test Protection, Load Side (Receptacle or Plug). Long bayonet ramps, three polarization keys and rubber recovered coupling facilitate mating and unmating operations.

ITS 901 02

ITS 901 02

Front and Rear Mount Receptacle Connector
ITS 901 00 - 1

ITS 901 00 - 1

Front and Rear Mount Receptacle Connector
Assembly for Single Wires Cable Clamp
ITS 901 06 - 1

ITS 901 06 - 1

Straight Cylindrical Plug
Assembly for Single Wires Cable Clamp
ITS 901 06G - 1

ITS 901 06G - 1

Straight Cylindrical Plug with Rubber Recovered Coupling
Assembly for Single Wires Cable Clamp
ITS 901 00 - 2

ITS 901 00 - 2

Front and Rear Mount Receptacle
Assembly for Jacketed Cable
ITS 901 06 - 2

ITS 901 06 - 2

Straight Cylindrical Plug
Assembly for Jacketed Cable
ITS 901 06G - 2

ITS 901 06G - 2

Straight Cylindrical Plug with Rubber Recovered Coupling
Assembly for Jacketed Cable
ITS 901 00 - 3

ITS 901 00 - 3

Front and Rear Mount Receptacle
Assembly for Single Wires and Conduit
ITS 901 06 - 3

ITS 901 06 - 3

Straight Cylindrical Plug
Assembly for Single Wires and Conduit
ITS 901 06G - 3

ITS 901 06G - 3

Straight Cylindrical Plug with Rubber Recovered Coupling
Assembly for Single Wires and Conduit
Accessories

Accessories

  • 979-02T F6
  • 979-TM-B
  • TP 2 110
  • SP 979-46 (Non Conductive)
  • 979 05-F6
Assembly Instructions - Receptacle Connector

Assembly Instructions - Receptacle Connector

Assembly Instructions - Plug Connector

Assembly Instructions - Plug Connector

Panel Cut-Out Mounting Data

Panel Cut-Out Mounting Data

  • Panel Cut-Out and Panel Thickness
  • Crimping Table and Tools