A Superior PBOF Technology Design
Glenair has developed a superior PBOF technology design that allows for faster, easier assembly and ease-of-repair in the field, and the utilization of both straight and sweeping, non-constricting 45° and 90° elbows. These improvements and a host of others are now available in Glenair SeaKing high-pressure connectors and coming soon in our revolutionary SuperG55 series. The SubSea/Marine Team at Glenair invites you to enjoy the rest of this special edition of QwikConnect and to contact the factory for applications and design-in support.
QwikConnect > October 2016
![]() |
Deep Dive: Glenair Subsea Interconnect TechnologiesPublished October 2016Chris Toomey's Outlook Column |