Shrink Boots, Jackets and Shields

Shrink Boots, Jackets and Shields

For Extreme Environmental and EMI/RFI Protection

Cable assemblies, exposed to harsh environmental, mechanical and electromagnetic stress are routinely equipped with boots, shields, and jackets designed to protect critical circuits from damage. Glenair offers a complete, turnkey solution to cable and conduit protection that includes innovative lightweight braided EMI/RFI shielding, revolutionary Duralectric™ jacketing, and our full spectrum Series 77 Full Nelson environmental shrink boot product family.

Glenair Homepage
MasterWrap™

MasterWrap™

Lightweight, Side-Entry EMI/RFI Cable Wrap with ArmorLite™ Technology
Series 103
Environmental Shrink Boots

Environmental Shrink Boots

Mil-Qualified • Tacom Approved • Commercial
Series 77 Full Nelson
AS83519/1 and /2 Type Heat Shrink Termination Sleeves

AS83519/1 and /2 Type Heat Shrink Termination Sleeves

For EMI Shield to Ground Termination
Duralectric™ Jacketing Material

Duralectric™ Jacketing Material

The Ultimate in Durable Wire, Cable and Conduit Jacketing
Composite Piggyback Boot Connector Adapters

Composite Piggyback Boot Connector Adapters

For Fast and Reliable Shrink Boot Application
Braided Wire Protection

Braided Wire Protection

Lightweight Metallic and Non-Metallic Shielding for Electrical Wire Interconnect Systems