MIL-DTL-38999 Series III QPL and Other High-Performance Mil-Aero Cylindrical Connectors

MIL-DTL-38999 Series III QPL and Other High-Performance Mil-Aero Cylindrical Connectors

The World's Most Complete Range of QPL and COTS MIL-DTL-38999 Solutions

From satellites to ruggedized shipboard and industrial applications, Glenair supplies literally every power, signal, or high-speed cylindrical connector configuration. From our QPL'd MIL-DTL-38999 hermetic, environmental class, and G class Space-Grade MIL-DTL-38999 solutions to the revolutionary Series 970 PowerTrip®, Glenair now leads the industry in the design and development of high-performance, mission critical military/aerospace connectors. Glenair has been a qualified supplier of MIL-DTL-38999 solutions for over a decade. All our Mil-Aero connector technologies are 100% Made in America, with zero material, component part or labor sourced in China, Mexico or other off-shore environments. We offer the complete range of solutions including MIL-DTL-38999 Hermetic, EMI/RFI filter, High-Speed, Printed Circuit Board, Environmental Class, Space-Grade and more. This page provides links to many of the most popular Mil-Aero cylindrical connector series, including our revolutionary SuperNine® High-Performance MIL-DTL-38999, our DLA and Maritime qualified MIL-DTL-38999 Series III, plus links to Glenair COTS D38999 Series I, II and IV solutions.

Reference Information

Glenair Homepage
MIL-DTL-38999 Series III QPL Connectors

MIL-DTL-38999 Series III QPL Connectors

QPL and COTS Equivalent
SuperNine®

SuperNine®

Better than QPL: the world's most comprehensive line of high-performance MIL-DTL-38999 Series III type connectors
MIL-DTL-28840 Connectors

MIL-DTL-28840 Connectors

Glenair is now mil-qualified to manufacture and supply products to the MIL-DTL-28840 specification
MIL-DTL-38999 Cylindrical Connectors

MIL-DTL-38999 Cylindrical Connectors

Hermetics, Filters, Environmentals, Feed-Thrus, Lanyards, Sav-Cons® and More!
PowerTrip® Connectors

PowerTrip® Connectors

The Power Connector for Extreme Environments
Series 970
Sav-Con® Connector Savers

Sav-Con® Connector Savers

The smart solution for preventing contact damage and extending the service life of cable assemblies and mounted receptacles
Glass-to-Metal Seal Hermetics (MIL-DTL-38999 QPL and others)

Glass-to-Metal Seal Hermetics (MIL-DTL-38999 QPL and others)

Military QPL and Commercial Connectors for Harsh Environment Air-Tight-Seal Applications
EMI/EMP Filter Connectors

EMI/EMP Filter Connectors

High reliability EMI/EMP filter connectors resolve even the most difficult EMC challenges
SuperSeal™ Connectors and Accessories

SuperSeal™ Connectors and Accessories

Ruggedized RJ45 and USB Connectors for Applications as Diverse as Military Ground Vehicles to Passenger IFE