Turnkey space-grade solution with up to 10W Output Power in C and L Bands
Glenair space-grade optical amplifiers are supplied in two modes: an uncooled pump configuration for -5°C to +60°C applications, and a design suitable for use with TECs under pumps for -40°C to +85°C applications. Both designs LEO radiation tested. Rugged, low-profile DWDM EML / PIN Optical transceivers up to 11.3 Gbps and DataStar SPACE parallel optical TX, RX and XCVR modules offered for board-mount applications.
Optical Amplifier specifications include:
- Erbium-Ytterbium (ErYb) booster amps
- Erbium LNAs with ~4 dB noise figures
- Novel conduction-cooled vacuum operation
- 900 hours + TVAC testing completed
- SAMV71Q21RT uProcessor rated for 30 krad
![]() |
Optical Amplifier and Space-Grade DWDM Modules
|
![]() ![]() |
![]() |
0500-3051
|
![]() ![]() |
![]() |
0500-3060
|
![]() ![]() |
![]() |
0500-3048
|
![]() ![]() |