Rugged Ethernet Switches

Rugged Ethernet Switches

Unmanaged and Smart Ethernet Switches and Breakout Cables

Glenair unmanaged Ethernet switches are layer 2 switches with Auto negotiation and Auto MDI / MDIX circuitry that enables port expansion with IEEE-802.3U 10/100/1000Base-T Ethernet ports. Developed for use in harsh environment applications, the electronics are incorporated into a panel-mountable housing that is sealed against liquid and solid contaminants and designed for shock and vibration resistance. Standard connector interfaces include high-performance size- and weight-saving Glenair Series 805 Mighty Mouse jam nut receptacles and M28876 type fiberoptic connectors.

Product Datasheet

Opto-Electronic Interconnect Solutions > Section H

050-124

050-124

5-Port Smart Ethernet Switch (Customer Configurable via USB 2.0)
2 Electrical Ports & 3 Fiber optic Ports
10/100/1000BASE-T, 1000BASE-SX, 1000BASE-LX, 100BASE- FX
28VDC (DO-160 Audio Conducted Susceptibility Cat Z), Lightning Strike (DO-160 level 3 waveform 3/3)

Accessories:

050-128

050-128

6-Port Smart Ethernet Switch (Customer Configurable via USB 2.0 Command Line Interface) 4 Electrical Ports: 10/100BASE-T &
2 Fiber optic Ports (customer selectable): 100BASE-FX, 1000BASE-SX, 1000BASE-LX 28VDC (DO-160 Audio Conducted Susceptibility Cat Z), Lightning Strike (DO-160 level 3 waveform 3/3)

Accessories:

050-119

050-119

4-Port Ethernet Switch: 2 Electrical Ports & 2 Fiber optic Ports
Panel Mount, 10/100/1000BASE-T, 1000BASE-SX/LS/FX
052-101

052-101

7-Port Unmanaged Ethernet Switch 10/100/1000 BASE-T
With Series 805 Mighty Mouse Connector
  • 8071-3089 - Breakout cable with EMI/RFI strain-relief backshell
  • 8071-3667 - Breakout cable with banding adapter backshell