Video Media Converters

Video Media Converters

With D38999 Series III and Glenair High Density (GHD) Power, Signal, and Fiber Optic Connectors

Electrical/fiber optic Video Media Converters

Glenair Copper-to-Fiber-Optic Video Media Converters enable extended link distances, improved EMI and security in harsh environments and provide solutions for both MMF and SMF applications. These media converters support ruggedized military systems applications and are tailored to support a variety of Video protocols including DVI, HDMI, SMPTE (SDI, HD-SDI and 3G-SDI), ARINC 818 and more. Many options for mil-spec and military-grade electrical and fiber optic connectors are available including MIL-DTL-38999 Series III, Glenair High Density (GHD) and others. Contact Glenair for custom configurations, application-specific designs and engineering services.

Product Datasheet

Opto-Electronic Interconnect Solutions > Section E

050-201

050-201

DVI Copper to Fiber Media Converter with MIL-DTL-38999 power, signal, and fiber optic connectors

Accessories:

050-205

050-205

Copper to Fiber DVI Media Converter, 28VDC
D38999 (ARINC801 for Fiber Optic), D38999 (Quadrax & Pin contacts for Signal, Power and Service Port)
050-206

050-206

Dual-DVI Copper to Fiber Media Converter,
28VDC
D38999 (ARINC801 for Fiber Optic),
D38999 (Quadrax & Pin contacts for Signal and Service Port),
D38999 (Pin contacts for Power)
050-207

050-207

4-Channel SMPTE Copper to Fiber Media Converter
HD-SDI and 3G-SDI with MIL-DTL-38999 and Glenair High Density (GHD) power, signal, and fiber optic connectors

Accessories: