Ethernet Media Converters

Ethernet Media Converters

With D38999 Series III, Series 80 Mighty Mouse, Glenair GFOCA Hermaphroditic, and 28876 Power, Signal, and Fiber Optic Interfaces

Electrical/fiber optic Ethernet Media Converters

Glenair offers turnkey harsh-environment media converters for in-line and select panel mount applications. The devices facilitate conversion of 10/100/1000BASE-SX/LX fiber optic gigabit Ethernet data streams to electrical signals servicing switches, routers, and other peripherals. Designed for use in ruggedized applications such as geophysical, naval, commercial and military aerospace, these reduced form-factor electrical-to-optical transceivers deliver proven performance with significant size and weight savings compared to conventional form-factor technologies. Leveraging D38999 Series III, Series 80 Mighty Mouse, Glenair GFOCA hermaphroditic, and 28876 power, signal, and fiber optic interfaces, these ruggedized Ethernet media converters are available for a wide range of fiber optic formats, including 1.25mm, 1.57mm, 2.0mm, and 2.5mm ferrules, in both singlemode and multimode, Glenair's complete range of media converters meets virtually every fiber-optic-to-copper application requirement.

Product Datasheet

Opto-Electronic Interconnect Solutions > Section D

050-101

050-101

GigaBit Ethernet Copper to Fiber Media Converter
1000BASE-T to 1000BASE-SX/LX
MIL-DTL-38999 Series III signal, power, and fiber optic interfaces

Accessories:

050-103

050-103

10/100/1000BASE-T to 1000BASE-SX
In-Line Media Converter with MIL-DTL-38999 Series III power, signal, and fiber optic interfaces
050-105

050-105

Copper to Fiber Ethernet Media Converter
10/100/1000BASE-T to Fiber Optic Ethernet (SX, LX10, EX, FX)
MIL-DTL-38999 Series III signal, power, and fiber optic interfaces

Accessories:

050-110

050-110

Media Converter, Single Channel
1000BASE-T to 1000BASE-LX10, 18-36VDC, SMF, GFOCA (FO), M38999 (Signal), M38999 (Power)

Accessories:

050-111

050-111

Media Converter, Dual Channel
10/100/1000BASE-T to Fiber Optics
GFOCA (FO), M38999 (Signal), M38999 (Power)
050-112

050-112

Media Converter, Dual or Single Channel, Panel Mount
10/100/1000BASE-T to Fiber Optic Ethernet
(1000BASE-SX/LX10 or 100BASE-FX), 28VDC, M38999 (Signal and Power), GFOCA (Fiber Optic)

Accessories:

050-113

050-113

Media Converter, Dual or Single Channel, Panel Mount
10/100/1000BASE-T to Fiber Optic Ethernet
(1000BASE-SX, 1000 BASE-LX10 or 100BASE-FX), 28VDC, M38999 (Signal and Power), M38999 (Fiber Optic)

Accessories:

050-131

050-131

Media Converter, Dual or Single Channel, Panel Mount
10/100/1000BASE-T to Fiber Optic Ethernet
18 to 36VDC, M38999 (Signal and Power), M83526 (Fiber Optic)

Accessories:

050-115

050-115

Media Converter, Dual or Single Channel, Panel Mount
10/100/1000BASE-T to CWDM Fiber Optic Ethernet
18 to 36VDC, M38999 (Signal and Power), M38999 (Fiber Optic)

Accessories:

050-117

050-117

Line Replaceable Unit (LRU) Copper to Fiber Media Converter, Single or Dual Channel, Flange Mount
10/100/1000BASE-T to Fiber Optic Ethernet
(1000BASE-SX, 1000 BASE-LX10 or 100BASE-FX) 28VDC (DO-160 Audio Conducted Susceptibility Cat Z), Lightning Strike (DO-160 level 3 waveform 3/3)
M38999 (ARINC801), M38999 (Quadrax), M38999 (Power)

Accessories:

050-130

050-130

Line Replaceable Unit (LRU) Copper to Fiber Media Converter, Single or Dual Channel, Flange Mount. All connectors on the same side.
10/100/1000BASE-T to Fiber Optic Ethernet
(1000BASE-SX, 1000 BASE-LX10 or 100BASE-FX) 28VDC (DO-160 Audio Conducted Susceptibility Cat Z), Lightning Strike (DO-160 level 3 waveform 3/3) M38999 (ARINC801), M38999 (Quadrax), M38999 (Power)

Accessories:

050-123

050-123

Copper to Fiber Single Channel Ethernet Media Converter
10/100/1000BASE-T to Single Fiber 1310/1550 Bidirectional Optical Ethernet
28VDC
M38999 (Signal), M38999 (Power), M38999 (Fiber Optic)

Accessories:

050-129

050-129

Line Replaceable Unit (LRU) Copper to Fiber Media Converter Assembly
10/100/1000BASE-T to 100BASE-FX or 1000BASE-SX/LX/EX, 28VDC or USB 5V Bus Power
Mighty Mouse connectors for Signal, Power, and fiber
050-134

050-134

Dual or Single Channel, Panel Mount 10/100/1000BASE-T to Fiber Optic Ethernet
(1000BASE-SX, 1000 BASE-LX10 or 100BASE-FX), 28VDC
M38999 (Signal and Power), M28876 (Fiber Optic)