Opto-Electronic Connectors and Modules

Opto-Electronic Connectors and Modules

Series 80 Mighty Mouse and MIL-DTL-38999 type connectors and accessories with integrated transmitters and receivers

Glenair is able to offer our Opto-Electronic solutions customers turnkey multichannel receptacle connectors housing integrated transceiver technology for fast/gigabit Ethernet, DVI and HDMI video, as well as various high-speed data transfer protocols. The two available connector designs incorporate Glenair small form-factor optoelectronic contacts (050-301) or an ELIO® equipped configuration that intermates with the standard ELIO® 2.5mm fiber optic terminus (050-307). Receptacles are populated with factory-tested size #8 contacts, and are ready for immediate use as fiber-optic-toelectrical circuit board I/O connectors. Special size #8 cavity adapters are also available to enable construction of compatible plug connectors on the cable side.

[ Patent Pending ]

Product Datasheet

Opto-Electronic Interconnect Solutions > Section C

050-303

050-303

Opto-Electronic Transceiver with Mighty Mouse Connector Interface
100Mbps – 4.25Gbps
050-313

050-313

Opto-Electronic Transceiver
MIL-DTL-38999 Type 2.5mm ELIO® Compatible
100Mbps – 4.25Gbps
050-304

050-304

D38999 Series III Type Active Receptacle Connector with Glenair Size 8 Opto-electronic Contacts
050-384

050-384

Two Channel – 2.125 Gbps Fibre Channel Media Converter
  • 2 Channels of CML to Fiber Optic
  • M28876 Fiber Optic Connector.
  • Electro-optical transceivers enabling bidirectional point-to-point transport of 8b10b-encoded serial data over fiber optic cables
  • Samtec Fiber Ribbon Cable: EQRP-018-XX.XX-STL-YY-1-Z