Video Media Converters

Video Media Converters

With D38999 Series III and Glenair High Density (GHD) Power, Signal, and Fiber Optic Connectors

Electrical/fiber optic Video Media Converters

Glenair Copper-to-Fiber-Optic Video Media Converters enable extended link distances, improved EMI and security in harsh environments and provide solutions for both MMF and SMF applications. These media converters support ruggedized military systems applications and are tailored to support a variety of Video protocols including DVI, HDMI, SMPTE (SDI, HD-SDI and 3G-SDI), ARINC 818 and more. Many options for mil-spec and military-grade electrical and fiber optic connectors are available including MIL-DTL-38999 Series III, Glenair High Density (GHD) and others. Contact Glenair for custom configurations, application-specific designs and engineering services.

Product Datasheet

DVI Copper to Fiber Media Converter with MIL-DTL-38999 power, signal, and fiber optic connectors

DVI Copper to Fiber Media Converter with MIL-DTL-38999 power, signal, and fiber optic connectors

Part Number: 050-201

Accessories:

DVI Extender - Copper to Fiber Media Converter with MIL-DTL-38999 power, signal, and fiber optic connectors

DVI Extender - Copper to Fiber Media Converter with MIL-DTL-38999 power, signal, and fiber optic connectors

Part Number: 050-203

Accessories:

Copper to Fiber DVI Media Converter, 28VDC

Copper to Fiber DVI Media Converter, 28VDC

D38999 (ARINC801 for Fiber Optic), D38999 (Quadrax & Pin contacts for Signal, Power and Service Port)
Part Number: 050-205
Dual-DVI Copper to Fiber Media Converter, 28VDC, D38999 (ARINC801 for Fiber Optic)

Dual-DVI Copper to Fiber Media Converter, 28VDC, D38999 (ARINC801 for Fiber Optic)

D38999 (Quadrax & Pin contacts for Signal and Service Port),
D38999 (Pin contacts for Power)
Part Number: 050-206
4-Channel SMPTE Copper to Fiber Media Converter

4-Channel SMPTE Copper to Fiber Media Converter

HD-SDI and 3G-SDI with MIL-DTL-38999 and Glenair High Density (GHD) power, signal, and fiber optic connectors
Part Number: 050-207

Accessories:

4-Channel SMPTE HD-SDI Copper to Fiber Media Converter

4-Channel SMPTE HD-SDI Copper to Fiber Media Converter

DO-160 Lightning Strike, DO-160 Audio Conducted Susceptibility Cat Z
D38999 (ARINC801 for Fiber Optic),
D38999 (100 ohms Quadrax & Pin contacts for Signal and Service Port),
D38999 (Pin contacts for Power) connectors
Part Number: 050-208

Accessories:

Dual DVI Copper to Fiber Media Converter, 28VDC, D38999 (Eye-Beam for Fiber Optic)

Dual DVI Copper to Fiber Media Converter, 28VDC, D38999 (Eye-Beam for Fiber Optic)

D38999 (Quadrax & Pin contacts for Signal, Service Port)
D38999 (Pin contacts for Power) connectors
Part Number: 050-210

Accessories:

CWDM 4-Channel SMPTE Copper to Fiber Media Converter, SMF or MMF, 28VDC

CWDM 4-Channel SMPTE Copper to Fiber Media Converter, SMF or MMF, 28VDC

GHD Glenair High Density (GHD for Fiber Optic)
D38999 (75 Ohms Quadrax & Pin contacts for Signal, Service Port)
Part Number: 050-211

Accessories:

DVI Copper to Fiber Media Converter, 28VDC

DVI Copper to Fiber Media Converter, 28VDC

D38999 (ARINC801 for Fiber Optic),
D38999 (Quadrax & Pin contacts for Signal and Service Port),
D38999 (Pin contacts for Power)
Part Number: 050-214

Accessories: