Aggregated Signal Media Converters

Aggregated Signal Media Converters

With Small Form-Factor and High-Density Series 80 Mighty Mouse, Glenair High Density (GHD), and MIL-DTL-38999 Series III Power, Signal, and Fiber Optic Connectors

Multiple signal type aggregation to high datarate fiber optics

Glenair signal aggregation media converters integrate a set of compact optoelectronic modules to digitize and/or aggregate multiple common signal types, and combine them onto high-data-rate serial optical fiber channels. These rugged, harsh-environment signal aggregators incorporate proven-performance military/aerospace grade connector interfaces, including Series 80 Mighty Mouse, Glenair High Density (GHD), and MIL-DTL-38999 Series III.

Diagrams

Product Datasheet

Optoelectronic Interconnect Solutions > Section F

050-513

050-513

Copper to Fiber Aggregation Media Converter 4 Channel RS422/RS485 + 2 Discrete Signals, with MIL-DTL-38999 Series III power, signal, and fiber optic connectors.

Accessories:

  • TBD - Data and power cable
  • TBD - Fiber Optic Test Cable