Optoelectronic Connectors and Modules

Optoelectronic Connectors and Modules

Series 80 Mighty Mouse and MIL-DTL-38999 type connectors and accessories with integrated transmitters and receivers

Glenair is able to offer our Optoelectronic solutions customers turnkey multichannel receptacle connectors housing integrated transceiver technology for fast/gigabit Ethernet, DVI and HDMI video, as well as various high-speed data transfer protocols. The two available connector designs incorporate Glenair small form-factor optoelectronic contacts (050-301) or an ELIO® equipped configuration that intermates with the standard ELIO® 2.5mm fiber optic terminus (050-307). Receptacles are populated with factory-tested size #8 contacts, and are ready for immediate use as fiber-optic-toelectrical circuit board I/O connectors. Special size #8 cavity adapters are also available to enable construction of compatible plug connectors on the cable side.

[ Patent Pending ]

Product Datasheet

Optoelectronic Interconnect Solutions > Section C

050-313

050-313

Optoelectronic Transceiver
MIL-DTL-38999 Type 2.5mm ELIO® Compatible
100Mbps – 4.25Gbps
050-304

050-304

D38999 Series III Type Active Receptacle Connector with Glenair Size 8 Optoelectronic Contacts
050-392

050-392

D38999 Series III Type Active Hybrid Receptacle Connector with Glenair Size 8 Optoelectronic and Electrical Contacts
050-355

050-355

D38999 Series III Type Active Receptacle Connector with Glenair Size 8 Optoelectronic Contacts. Pinnochio Variant of the 050-304
0500-3004

0500-3004

D38999 Series III Type Active Hybrid Receptacle Connector with PCB standoffs, Glenair Size 8 Optoelectronic contacts, and electrical contacts
0500-3005

0500-3005

D38999 Series III Type Active Hybrid Receptacle Connector with Glenair Size 8 Optoelectronic Contacts, and El Ochito Contacts.
  • 0500-3005 CS Wall Mount, Clinch Nut
  • 0500-3005 00 Wall Mount, Slotted
  • 0500-3005 07 Jam Nut
050-384

050-384

Two Channel – 2.125 Gbps Fibre Channel Media Converter
  • 2 Channels of CML to Fiber Optic
  • M28876 Fiber Optic Connector.
  • Electro-optical transceivers enabling bidirectional point-to-point transport of 8b10b-encoded serial data over fiber optic cables
  • Samtec Fiber Ribbon Cable: EQRP-018-XX.XX-STL-YY-1-Z
0500-3001

0500-3001

D-Sub Active Receptacle Connector with Glenair Size 8 Optoelectronics Contacts.
  • Compatible 050-301, 050-367, 050-399, and 0500-3015 contacts
  • 1.25 Gbps – 5.00 Gbps
  • HD-SDI and 3G-SDI
  • DC to 50 Mbps
0500-3024

0500-3024

D-Sub Active Receptacle Connector with 2 × Glenair Size 8 Optoelectronics Contacts.
  • Compatible 050-301 and 050-367 contacts
  • 1.25 Gbps – 5.00 Gbps
0500-3034

0500-3034

D-Sub Active Receptacle Connector with 2 × Glenair Size #8 Optoelectronics Contacts.
  • Compatible 050-301, 050-367, 050-399, and 0500-3015 contacts
  • 1.25 Gbps – 5.00 Gbps
  • HD-SDI and 3G-SDI
  • DC to 50 Mbps