Size #8 Cavity Optoelectronic Transmitter and Receiver Contacts

Size #8 Cavity Optoelectronic Transmitter and Receiver Contacts

1.25 mm ARINC 801, 2.5 mm ELIO®, and 1.25 mm LuxCis® Integrated Solutions

Size 8 Cavity Optoelectronic contacts transmit and receive differential CML or LVPECL electrical signals over Multimode fiber optic cable. Transmitters consist of a laser driver or LED driver with a temperature compensation circuit to maintain optical power over the entire operating temperature range, and a 850nm VCSEL laser or a 1300nm LED. Receivers consist of a PIN Photo Detector, a Transimpedance Amplifier with automatic gain control circuit, and a Limiting Amplifier. Differential output data signals are LVPECL or CML compatible. The transmitter has a Tx Disable pin to turn off transmitter output.

[ Patent Pending ]

Product Datasheet

Optoelectronic Interconnect Solutions > Section A

059-0001

059-0001

D38999 Size 8 Cavity Adapter Kit
050-301

050-301

Size 8 Cavity Optoelectronic Contact
1.25mm ARINC 801 Terminus, 100Mbps – 4.25Gbps
050-307

050-307

Size 8 Cavity Optoelectronic Contact
Front Insert, Front Release
2.5mm Terminus, 850nm VCSEL, 100Mbps – 4.25Gbps
050-367

050-367

Size 8 Electro-Optical Contact Transmitter or Receiver
Front Insert, Front Release
1.25mm Terminus, 850nm VCSEL
SMPTE: HD-SDI and 3G-SDI
050-399

050-399

Size 8 Electro-Optical Contact
Front Insert, Front Release
1.25mm Terminus, 850nm VCSEL
DC to 1 Mbps
050-301 EVALBOARD

050-301 EVALBOARD

Size 8 Cavity Optoelectronic Contact
Front Insert, Front Release
1.25mm ARINC 801 Terminus, 100Mbps – 4.25Gbps