Operation Semper Tan

Operation Semper Tan

The Complete "Desert Tan" Solution

Glenair now offers a complete range of interconnect component materials suitable for use in military applications that require (or would prefer) FED-STD-33446 Desert Tan colored and conductive parts over other available colors such as CAD green or black. Materials and components successfully developed by Glenair now include cable jacketing, shrink boots, composite connectors and accessories, junction boxes, fabric cable braid, convoluted tubing, and more. The materials are intended for use on military vehicles, equipment trailers, soldier systems and other ground-based or ground-deployed applications.

Maintenance-Free Desert Tan Cables, Conduits, Junction Boxes and More

The parts shown on these pages are just examples of the unlimited range of Desert Tan interconnect solutions supplied by Glenair. Please don't hesitate to ask the factory for guidance on converting virtually any interconnect component or system to Semper Tan – the permanent FED-STD-33446 Desert Tan solution that eliminates the costly labor of manually painting and maintaining standard cables, conduit assemblies, and junction boxes used in military applications. Recently, one of our customers requested a Semper Tan version of our popular high-temperature annular tubing (hylar or trade name Kynar). Glenair was able to produce the product shown below in just a few short weeks and it is now being used in a military vehicle application. Please consult the factory for this and other innovative Semper Tan solutions.

Download the complete catalog:
Operation Semper Tan [ 1 MB pdf ]
Semper Tan Tubular Braid

103-013

Semper Tan Tubular Braid
770-001

770-001

Series 77 Full Nelson Desert Tan Shrink Boots
140-106

140-106

Semper Tan Composite Junction Boxes
660-049

660-049

Semper Tan D38999 Series III Composite Protective Covers
233-105

233-105

Semper Tan Composite Connectors
310-045

310-045

Semper Tan Composite Shrink Boot Adapters
Semper Tan Overmolded Cables

Semper Tan Overmolded Cables

Glenair now offers high-performance cable jacketing and overmolding materials that provide outstanding, damper-proof environmental protection for cables and conduit used in harsh application environments.
750-172

750-172

Semper Tan EMI-RFI Shielded and Jacketed Metal-Core Conduit Assemly
121-184

121-184

Semper Tan EMI/RFI Helical Tubing Assembly
Master Seal Self-Vulcanizing Sealing Tape

Master Seal Self-Vulcanizing Sealing Tape

Glenair Duralectric™ weatherproof jacketing is halogen free, flame resistant, and functional to 260°C.