Underwater / Subsea Connectors and PBOF Assemblies for High-Pressure Mission-Critical Marine Applications

Underwater / Subsea Connectors and PBOF Assemblies for High-Pressure Mission-Critical Marine Applications

Underwater connectors, custom high-pressure cable, Pressure Balanced Oil Filled (PBOF) assemblies, and connector terminations depth-rated to 10,000 psi (700 BAR) for naval and defense, deep-sea oil and gas industry, pipeline inspection (PIG), and oceanographic applications. Also, downhole, high-pressure and above-deck shipboard interconnect solutions. Underwater dry-mate fiber optic and high-speed digital solutions with 10KPSI pressure ratings.

Glenair excels in the design and manufacture of high-pressure, underwater connectors and interconnect cable assemblies for electrical and fiber optic applications. Our swivel-attachment equipped Pressure Balanced Oil Filled cable assemblies (PBOF) are revolutionary designs that solve a myriad of problems such as kinked and twisted hoses, leaky fittings, corroded hose clamps, and general poor performance that characterize existing industry PBOF solutions. Glenair manufactures several complete lines of oil filled (PBOF) and depth-rated cable assemblies for deep-sea applications. Our Engineering team is comprised of industry experts with extensive knowledge and experience in the subsea industry including submarines, ROV/AUV, seafloor operations, geophysical and pipeline inspection projects. In addition to high-pressure underwater solutions, Glenair's offerings extend to miniaturized connectors for pipeline inspection, composite thermoplastic underwater connectors for anti-cathodic delamination applications, and more. Connectors are 100% inspected and tested in our state-of-the-art hyrdrostatic test lab via a formalized qualification test plan model that includes combined testing across pressure, durability, shock, salt spray corrosion as well as other stress factors.

Connect with Innovation: On-Demand Micro-Seminar Series


Glenair Signature Series Deep-Water Down-Hole Top-Side Shallow-Water
SeaKing 700
SeaKing Junior
Micro-PSI
SeaKing POWER for Subsea Primary Power Junctions
SeaKing Fiber Optic
SuperG55

Underwater Connectors

Underwater Connectors

Dry-Mate Subsea Connectors and PBOF Assemblies for High-Pressure Oil & Gas Industry Interconnect Applications

Underwater / Subsea Connectors and PBOF Assemblies

Underwater / Subsea Connectors and PBOF Assemblies for Mission-Critical Marine Applications: Master Catalog with Complete Dimensional Information

Underwater connectors, custom high-pressure cable, Pressure Balanced Oil Filled (PBOF) assemblies, and connector terminations. Depth rated to 10,000 psi (700 BAR) for naval and defense, deep-sea oil and gas industry and oceanographic applications. Also, downhole, high-pressure and above-deck shipboard interconnect solutions. Underwater dry-mate fiber optic and high-speed electric solutions with 10KPSI pressure ratings.

  • eBook
  • PDF (Single pages, print friendly)
SeaKing™ 700 Dry-Mate 10K PSI Underwater Connectors, Cables, and PBOF Assemblies

SeaKing™ 700 Dry-Mate 10K PSI Underwater Connectors, Cables, and PBOF Assemblies

10K PSI / 700 Bar / 7000m Open-Face or Mated, Dual O-Ring Equipped, High-Density, High-Voltage, Fiber Optic and Hybrid Electrical/Optical Subsea Connectors

Series 70 Series 700 Series 701

  • SeaKing™ 700 10K PSI Open-Face High-Density Underwater Connectors and Cables
  • SeaKing™ Fiber Optic 10K PSI Open-Face Pressure Rated Underwater Fiber Optic Connectors, Cables and Jumpers
  • SeaKing™ Power 1—5kV Connectors for Deep Sea Oil & Gas Primary Power Junctions
  • SeaKing™ PEEK 10K PSI Open-Face High-Density Composite Thermoplastic Underwater Connectors and Cables
  • Innovative Pressure Balanced Oil Filled (PBOF) Hose Assemblies
  • SeaKing™ 700 Overmolded and Repairable Cable Capabilities, Tools and Accessories
SeaKing Junior Miniature 10K PSI Dry-Mate Underwater Connector

SeaKing Junior Miniature 10K PSI Dry-Mate Underwater Connector

High-density, dry-mate, harsh-environment connectors and cables for lighter-duty ROV applications such as lights and sensors

Series 701

SuperG55™ High-Pressure, Dry-Mate Subsea Connectors

SuperG55™ High-Pressure, Dry-Mate Subsea Connectors

Advanced-Performance Series 55 Type 10K PSI Dry-Mate Underwater Connector

Series G55

Micro-PSI Underwater PIG Connectors

Micro-PSI Underwater PIG Connectors

Micro Miniature High Pressure Connectors and Cables for In-Line Pipeline Inspection (ILI) Applications

Series 707

AquaMouse™

AquaMouse™

Small Form-Factor 3500 PSI Underwater Connectors

Series 802

Geo-Marine® 5000 PSI Connectors

Geo-Marine® 5000 PSI Connectors

High-Pressure Harsh-Environment Connectors and Overmolded Cables

Series 22

Well-Master 260° High-Temperature Micro-D

Well-Master 260° High-Temperature Micro-D

The Micro-D Connector for Serious, High-Temperature Applications

Series GHTM

High-Temperature High-Pressure (HTHP) Hermetic Feed-Thrus

High-Temperature High-Pressure (HTHP) Hermetic Feed-Thrus

Glass-Sealed Penetrators and Feedhroughs