Oil & Gas Industry / Subsea Interconnect Technologies

Oil & Gas Industry / Subsea Interconnect Technologies

Underwater Interconnects for High-Speed, High-Power, High-Density, and High-Pressure Applications

  • High-pressure, 10K PSI open-face subsea
  • Ruggedized serial and high-speed electrical connectors
  • Power and fiber optic interconnects
  • Hazardous zone ATEx explosion-proof
  • Ultra high-density solutions for ROVs

High-performance, high-pressure interconnect technologies with proven sealing performance in shipboard, downhole and underwater applications. Special purpose designs geared for deep-water subsea, pipeline inspection, shallow-water subsea, downhole and topside oil & gas industry interconnect applications.

Deep Water Shallow Water Down Hole Top Side

Reference

Slideshow Presentation

Related Catalogs


Deep Water

Deep Water Subsea, High-Pressure 10K PSI / 700 BAR / 700M Connectors

Pipeline Inspection / Ultraminiature Subsea

SeaKing™ 700 Underwater Connectors

SeaKing™ 700 Underwater Connectors

10K PSI / 700 Bar / 7000m open-face or mated, dual O-ring equipped, high-density, high-voltage, fiber optic and hybrid electrical/optical subsea connectors
SeaKing™ Junior / Series 701

SeaKing™ Junior / Series 701

High-reliability, dry-mate, harsh-environment connectors and cables for intelligent inline inspection PIGs
SeaKing™ Fiber

SeaKing™ Fiber

10K PSI Open-Face Pressure Rated Fiber Optic Connectors, Cables and Jumpers, Plus Ruggedized Transceivers and Media Converters
SeaKing™ Power

SeaKing™ Power

1—5kV Connectors for Deep Sea Oil & Gas Primary Power Junctions
SuperG55™

SuperG55™

Underwater 10K PSI Dry Mate Electrical

Shallow Water

Shallow Water Subsea Connectors

Micro-PSI

Micro-PSI

Microminiature high-pressure connectors and cables
AquaMouse

AquaMouse

Ultraminiature 3500 PSI
Geo-Marine®

Geo-Marine®

High-pressure harsh-environment connectors and overmolded cables for inspection pigs and other high-pressure/high-temp application

Down Hole

Down-Hole High-Temperature / High Pressure Connectors

Micro-D Connectors

Micro-D Connectors

High-vibration TwistPin contact Micro-D connectors offer outstanding mating performance, durability and minimal contact resistance
Well-Master® 260°

Well-Master® 260°

The Micro-D connector for serious, high-temperature applications

Top Side

Top-Side or Shipboard Connectors

Cable and PBOF Assemblies

Industrial-Strength Power and Signal Connector Series Qualified for Use in Hazardous Zone Interconnect Applications

Industrial-Strength Power and Signal Connector Series Qualified for Use in Hazardous Zone Interconnect Applications

Series ITS-Ex
Seacrow Connectors

Seacrow Connectors

For geophysical/offshore and other harsh-environment application
Turnkey Connectorized Flex/PCB Cable Assemblies

Turnkey Connectorized Flex/PCB Cable Assemblies

Incorporating Glenair's broad range of innovative small form-factor circular and rectangular PCB connector solutions. All terminations backpotted for compliance with conformal coating processes.