U.S. Navy Approved Connectors and Accessories

U.S. Navy Approved Connectors and Accessories

MIL-PRF-28876 QPL and MIL-DTL-28840 QPL

The use of fiber optics in shipboard and ship-to-shore data transmissions is growing rapidly, and the tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications. Glenair's qualified offering – including QPL'd MIL-PRF-29504/14 and /15 termini and the broad range of connectors, backshells, and dust cap accessories – delivers all the necessary performance from precise optical alignment to environmental protection and corrosion resistance. Glenair MIL-PRF-28876 QPL connectors and termini are ready for deployment in shipboard, surface and submarine applications, as well as mission-critical combat communication systems such as mobile tactical shelters. They are specifically geared for upgrade and retrofit applications where extending system life-cycles and reducing cost of ownership are principal requirements.

Naval Shipboard Electronic Equipment

AEGIS

Qualified military specification slash sheets covered in this catalog include the following:

Glenair, Delphi and M28876 Cross-Reference Part Number Search

Enter a complete (or partial) Glenair, Delphi or M28876 part number to quickly and easily find the cross-reference equivalent. For example, enter M28876/2A13P2 and click 'Search'.

Related Catalog

Download the complete catalog:
U.S. Navy Approved Connectors and Accessories [ 6 MB pdf ]
M29504 Fiber Optic Termini and Tools for MIL-PRF-28876 Connectors

M29504 Fiber Optic Termini and Tools for MIL-PRF-28876 Connectors

Section B
MIL-PRF-28876 QPL Fiber Optic Connectors and Accessories

MIL-PRF-28876 QPL Fiber Optic Connectors and Accessories

Section C
MIL-DTL-28840 Shipboard Electrical Connectors - Introduction, Tools, and Contacts

MIL-DTL-28840 Shipboard Electrical Connectors - Introduction, Tools, and Contacts

Section D
MIL-DTL-28840 QPL Electrical Connectors and Accessories

MIL-DTL-28840 QPL Electrical Connectors and Accessories

Section E
Glenair Commercial Equivalent MIL-DTL-28840 Type Connectors and Accessories

Glenair Commercial Equivalent MIL-DTL-28840 Type Connectors and Accessories

Section F
U.S. Navy Approved Connectors and Accessories Index

U.S. Navy Approved Connectors and Accessories Index

MIL-QPL’d and Commercial Equivalent