MIL-DTL-28840 QPL Electrical Connectors and Accessories

MIL-DTL-28840 QPL Electrical Connectors and Accessories

Shipboard Electrical Connectors: The Reggedized, Enviornmental Mil-Dtl-28840 Solution

Glenair offers a fully tooled, high availability line of MIL-DTL-28840 shipboard electrical connectors. Developed for Navy shipboard applications, the MIL-DTL-28840 is a high-density environmental circular connector series which utilizes a high shock threaded coupling system, front release crimp contacts, RFI/EMI shielding, scoop-proof shells, and corrosion resistant materials and finishes. Glenair manufactures all of the connector types and styles, as well as all of the backshell accessory slash numbers – the full range of MIL-DTL-28840 QPL connectors and accessories.

Product Datasheet

U.S. Navy Approved Connectors and Accessories > Section E

M28840/1

M28840/1

Straight Strain Relief
M28840/2

M28840/2

90° Strain Relief
M28840/3

M28840/3

45° Strain Relief
M28840/4

M28840/4

Metal Core Conduit
M28840/5

M28840/5

Backshell for Metal Core Conduit
M28840/6

M28840/6

EMI/RFI Environmental Backshell
M28840/7

M28840/7

Dummy Stowage Receptacle
M28840/8

M28840/8

90° EMI/RFI Environmental Backshell
M28840/9

M28840/9

45° EMI/RFI Environmental Backshell
M28840/10

M28840/10

Wall Mount Receptacle Connector
M28840/11

M28840/11

In-Line Receptacle Connector
M28840/12

M28840/12

Box Mount Receptacle Connector
M28840/13

M28840/13

Protective Receptacle Cover
M28840/14

M28840/14

Jam Nut Mount Receptacle Connector
M28840/15

M28840/15

Protective Plug Cover
M28840/16

M28840/16

Plug Connector
M28840/17

M28840/17

Plug Connector with Straight Strain Relief
M28840/18

M28840/18

Plug Connector with 90° Strain Relief
M28840/19

M28840/19

Plug Connector with 45° Strain Relief
M28840/20

M28840/20

Receptacle Connector with Straight EMI/RFI Backshell
M28840/21

M28840/21

In-Line Receptacle Connector with Straight EMI/RFI Backshell
M28840/22

M28840/22

Metal Conduit Bushing
M28840/23

M28840/23

"E Nut"
M28840/24

M28840/24

Wall Mount Receptacle Mounting Gasket for MIL-DTL-28840 Connectors
M28840/25

M28840/25

90° EMI Conduit Adapter
M28840/26

M28840/26

Plug Connector with Straight EMI/RFI Backshell
M28840/27

M28840/27

45° EMI Conduit Adapter
M28840/28

M28840/28

90° Adapter Assembly Plug
M28840/29

M28840/29

Plug Connector with 45° EMI/RFI Backshell
M28840/30

M28840/30

Metal Conduit Coupler
Styles A and B