MIL-DTL-28840 Shipboard Electrical Connectors - Introduction, Tools, and Contacts

MIL-DTL-28840 Shipboard Electrical Connectors - Introduction, Tools, and Contacts

The standard connector and backshell series for shipboard use, MIL-DTL-28840 offers high-density insert arrangement and high-shock performance. Glenair's qualified product line is fully tooled and highly available.

The MIL-DTL-28840 features RFI/EMI shielding, scoop-proof shells and corrosion resistant materials and finishes. In addition to all the connector types and styles, Glenair makes all the backshell accessory slash numbers as well. The addition of the MIL-DTL-28840 connector product line is part of Glenair’s total commitment to meeting all your shipboard interconnect requirements. So, if a rugged, environmental M28840 solution is in your future, think Glenair – from connectors to accessories.

U.S. Navy Approved Connectors and Accessories > Section D

M22520/34-01

M22520/34-01

Basic Crimp Tool
M22520/34-02

M22520/34-02

Positioner
M22520/35

M22520/35

Gage
M81969/33-01

M81969/33-01

Straight Insertion Tool
M81969/33-02

M81969/33-02

Offset Insertion Tool
M81969/34-01

M81969/34-01

Removal Tool
M39029/83, 850-004

M39029/83
850-004

Standard Duty Electrical Pin Contact
M39029/84, 850-005

M39029/84
850-005

Standard Duty Electrical Socket Contact