MIL-PRF-28876 QPL Fiber Optic Connectors and Accessories

MIL-PRF-28876 QPL Fiber Optic Connectors and Accessories

The tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications. Glenair's qualifi ed connectors deliver all the necessary performance, from precise optical alignment to environmental protection and corrosion resistance. Glenair MIL-PRF-28876 QPL connectors are ready for deployment in shipboard, surface and submarine applications, as well as mission-critical combat communication systems such as mobile tactical shelters. They are specifi cally geared for upgrade and retrofit applications where extending system life-cycles and reducing cost of ownership are principal requirements.

U.S. Navy Approved Connectors and Accessories > Section C

M28876 (/1, /2, /3, /4), 180-040 (-03, -13, -23, -33)

M28876 (/1, /2, /3, /4)
180-040 (-03, -13, -23, -33)

MIL-PRF-28876 Wall Mount Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
M28876 (/11, /12, /13, /14), 180-040 (-04, -14, -24, -34)

M28876 (/11, /12, /13, /14)
180-040 (-04, -14, -24, -34)

MIL-PRF-28876 Jam Nut Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
M28876 (/6, /7, /8, /9), 180-040 (-06, -16, -26, -36)

M28876 (/6, /7, /8, /9)
180-040 (-06, -16, -26, -36)

MIL-PRF-28876 Plug Connector for use with MIL-PRF-29504/14 and /15 Termini
M28876 (/5)

M28876 (/5)

In-Line Receptacle for use with MIL-PRF-29504/14 and /15 Termini
M28840 (/24) and 930-006, Wall-Mount Receptacle Mounting Gaskets

M28840 (/24) and 930-006
Wall-Mount Receptacle Mounting Gaskets

for use with MIL-PRF-28876 (/1, /2, /3, /4) and 180-040 (-03, -13, -23, -33) Commercial Connectors
M28876/10 and M28876/15, 660-072 and 660-073

M28876/10 and M28876/15
660-072 and 660-073

MIL-PRF-28876 Dust Covers