Nanominiature Rectangular Dual Row Connectors

Nanominiature Rectangular Dual Row Connectors

M32139 type dual row nanominiature rectangular connectors. Prewired – insulated or solid wire, Flex assembly, PCB thru-hole, surface mount, straddle mount or back to back cable configurations. Connector savers and EMI protective covers also available. Nanominiature dual-row plug and receptacle connectors are offered in titanium, stainless steel or aluminum shells. Connectors are configured with .025 inch contact spacing and DWV rating of 250 volts AC. Up to 11 contact layouts are available with three wire type options including: Ultra lightweight XLETFE insulation with silver coated high strength copper; extruded PTFE insulation with silver coated copper; and cross link modified ETFE insulation with high strength silver coated copper. Nano Connector hardware includes jackscrew or female threaded shells. Applications include down-hole electronics, missile systems, launch vehicles and satellites.

Nanominiature Connectors > Section D

891-001 and 891-002

891-001 and 891-002

Nanominiature Dual-Row Connectors with Insulated Wire
891-031

891-031

Nanominiature Dual-Row Straight, 45° or 90° Angle Connector with Factory Installed Backshell and Insulated Wire
891-005

891-005

Nanominiature Dual-Row Back-to-Back Cable Assembly
891-032

891-032

Nanominiature Dual-Row Back-to-Back Cable with Straight, 45° or 90° Angle Factory Installed Backshell and Insulated Wire
891-025 and 891-026

891-025 and 891-026

Nanominiature Dual-Row Rear Panel Mount Connectors with Insulated Wire and Gasket Seal
891-050

891-050

Nanominiature Dual-Row Front Panel Mount Receptacle with Insulated Wire
891-033

891-033

Nanominiature Dual-Row Flex Assembly with Rear Panel Mount, Nano to Nano I/O
891-034

891-034

Nanominiature Dual-Row Flex Assembly with Rear Panel Mount, Nano to Nano I/O
891-003 and 891-004

891-003 and 891-004

Nanominiature Dual-Row Connectors with Uninsulated Wire
891-053

891-053

Nanominiature Dual-Row Front Panel Mount Receptacle with Uninsulated Wire
891-006 and 891-007

891-006 and 891-007

Nanominiature Dual-Row Vertical Mount Thru Hole PCB Connectors
891-039 and 891-040

891-039 and 891-040

Nanominiature Dual-Row Vertical Mount Thru Hole PCB Connectors with Mounting Ears
891-029 and 891-030

891-029 and 891-030

Nanominiature Dual-Row Rear Panel Mount, Vertical Thru Hole PCB Connectors with Gasket Seal
891-008 and 891-009

891-008 and 891-009

Nanominiature Dual-Row Right Angle Mount Thru Hole PCB Connectors
891-043 and 891-044

891-043 and 891-044

Nanominiature Dual-Row Right Angle Mount Thru Hole PCB Connectors with Mounting Ears
891-027 and 891-028

891-027 and 891-028

Nanominiature Dual-Row Rear Panel Mount, Right Angle Thru Hole PCB Connectors with Gasket Seal
891-010 and 891-011

891-010 and 891-011

Nanominiature Dual-Row Vertical Surface Mount PCB Connectors
891-017 and 891-018

891-017 and 891-018

Nanominiature Dual-Row Vertical Surface Mount PCB Connectors with Jackscrews
891-012 and 891-013

891-012 and 891-013

Nanominiature Dual-Row Right Angle, Surface Mount PCB Connectors
891-019 and 891-020

891-019 and 891-020

Nanominiature Dual-Row Right Angle Surface Mount PCB Connectors with Jackscrews
891-052

891-052

Nanominiature Dual-Row Front Panel Mount, Receptacle, Right Angle Surface Mount PCB
891-014 and 891-015

891-014 and 891-015

Nanominiature Dual-Row Straddle Mount Connectors
891-035 and 891-036

891-035 and 891-036

Nanominiature Dual-Row Rear Panel Mount, Straddle Mount Connectors with Gasket Seal
891-051

891-051

Nanominiature Dual-Row Front Panel Mount Receptacle, Straddle Mount
891-016

891-016

Nanominiature Dual-Row Sav-Con® Connector Saver
891-037 and 891-038

891-037 and 891-038

Nanominiature Dual-Row Shorting Connectors
899-011

899-011

Nanominiature Dual-Row EMI Cover