Nanominiature Rectangular Single Row Connectors

Nanominiature Rectangular Single Row Connectors

For Down-Hole Electronics, Missile Systems, Robotics, Launch Vehicles and Satellites

MIL-DTL-32139 Type, Pre-Wired and PCB Rectangular TwistPin Nanominiature Connectors

Glenair Single Row Nanominiature rectangular connectors provide hi-performance mission-critical reliability for demanding applications. Nanominiature pre-wired, single-row plug and receptacle connectors are offered in titanium, stainless steel or aluminum shells. Connectors are configured with .025 inch contact spacing and DWV rating of 250 volts AC. Up to eight contact layouts are available with three wire type options including: Ultra lightweight XLETFE insulation with silver coated high strength copper; extruded PTFE insulation with silver coated copper; and cross link modified ETFE insulation with high strength silver coated copper. Nano Connector hardware includes jackscrew or female threaded shells. Applications include down-hole electronics, missile systems, launch vehicles and satellites.

Nanominiature Connectors > Section C

890-001 and 890-002

890-001 and 890-002

Single Row Nanominiature Rectangular Connectors with Insulated Wire
890-005

890-005

Back-to-Back Cable
890-003 and 890-004

890-003 and 890-004

Single Row Nanominiature Rectangular Connectors with Uninsulated Wire
890-006 and 890-007

890-006 and 890-007

Single Row Nanominiature Rectangular Vertical Mount Thru Hole PCB Connectors
890-039 and 890-040

890-039 and 890-040

Single Row Nanominiature Rectangular Vertical Mount Thru Hole PCB Connectors with Mounting Ears
890-008 and 890-009

890-008 and 890-009

Single Row Nanominiature Rectangular Right Angle Mount Thru Hole PCB Connectors
890-043 and 890-044

890-043 and 890-044

Single Row Nanominiature Rectangular Right Angle Mount Thru Hole PCB Connectors with Mounting Ears
890-010 and 890-011

890-010 and 890-011

Single Row Nanominiature Rectangular Vertical Surface Mount PCB Connectors
890-017 and 890-018

890-017 and 890-018

Single Row Nanominiature Rectangular Vertical Surface Mount PCB Connectors with Jackscrews
890-012 and 890-013

890-012 and 890-013

Single Row Nanominiature Rectangular Right Angle Surface Mount PCB Connectors
890-019 and 890-020

890-019 and 890-020

Single Row Nanominiature Rectangular Right Angle Surface Mount PCB Connectors with Jackscrews
890-016

890-016

Single Row Nanominiature Rectangular Single Row Sav-Con® Connector Saver
890-037 and 890-038

890-037 and 890-038

Single Row Nanominiature Rectangular Shorting Connector
899-010

899-010

Single Row Nanominiature Rectangular EMI Cover