MIL-DTL-83723 Qualified Backshells and Connector Accessories

Mil-Spec Backshells and Connector Accessories > Section E

M83723/27M

M83723/27M

Straight Shrink Boot Adapter
M83723/35S

M83723/35S

Straight Non-Environmental Strain Relief Backshell
M83723/35A

M83723/35A

90° Non-Environmental Strain Relief Backshell
MIL-DTL-83723/35N

MIL-DTL-83723/35N

Non-Self-Locking E-Nut
MIL-DTL-83723/50

MIL-DTL-83723/50

Straight, 45° and 90° Qwik-Ty® Strain Reliefs
Non-Self-Locking
M83723/59-1, M83723/60-1, MS27292 and MS27294<

M83723/59-1, M83723/60-1, MS27292 and MS27294

Threaded Protective Plug and ReceptacleCovers
M83723/59-2, M83723/60-2, MS27293 and MS29295

M83723/59-2, M83723/60-2, MS27293 and MS29295

Protective Plug and ReceptacleCovers
Bayonet Coupling
M83723/70

M83723/70

  • Series III Quick-Disconnect Receptacle Adapter
  • Straight Adapter