MIL-DTL-28840 Qualified Backshells and Connector Accessories

Mil-Spec Backshells and Connector Accessories > Section D

MIL-DTL-28840/1

MIL-DTL-28840/1

Straight Non-Self-Locking Strain Relief
MIL-DTL-28840/2

MIL-DTL-28840/2

90° Non-Self-Locking Strain Relief
MIL-DTL-28840/3

MIL-DTL-28840/3

45° Non-Self-Locking Strain Relief
M28840/4

M28840/4

Metal Core Conduit
M28840/5

M28840/5

Backshell for Metal Core Conduit
MIL-DTL-28840/6 Style A

MIL-DTL-28840/6 Style A

Straight EMI/RFI Environmental Backshell
MIL-DTL-28840/6 Style B

MIL-DTL-28840/6 Style B

Straight Environmental Backshell
M28840/7

M28840/7

Dummy Stowage Receptacle
Threaded Coupling
MIL-DTL-28840/8 Style A

MIL-DTL-28840/8 Style A

90° EMI/RFI Environmental Backshell
MIL-DTL-28840/8 Style B

MIL-DTL-28840/8 Style B

90° Environmental Backshell
MIL-DTL-28840/9 Style A

MIL-DTL-28840/9 Style A

45° EMI/RFI Environmental Backshell
MIL-DTL-28840/9

MIL-DTL-28840/9

45° Environmental Backsheli Style B
M28840/13 and M28840/15

M28840/13 and M28840/15

Protective Plug and Receptacle Covers
M28840/22

M28840/22

Metal Core Conduit Bushing
MIL-DTL-28840/23

MIL-DTL-28840/23

Non-Self-Locking E-Nut
M28840/24

M28840/24

Gasket