MIL-DTL-38999 Qualified Connector Accessories

Mil-Spec Backshells and Connector Accessories > Section C

MS27501 and MS27502

MS27501 and MS27502

Protective Plug and ReceptacleCovers
MS27510 and MS27511

MS27510 and MS27511

Protective Plug and ReceptacleCovers
D38999/22

D38999/22

Dummy Stowage Receptacle
Threaded Coupling
D38999/28

D38999/28

Jam Nut
D38999/32 and D38999/33

D38999/32 and D38999/33

Composite or Metal Protective Covers
Plug and Receptacle • MIL-DTL-38999 Series III Threaded
D38999/50

D38999/50

Dummy Stowage Receptacle
Bayonet Coupling