Mil-Aero Circular Connectors and Savers

Mil-Aero Circular Connectors and Savers

The World's Most Complete Range of QPL and COTS MIL-DTL-38999 Solutions and other MS Standard Circular Connectors

Multi-pin circular connectors with removable contacts have been a standard in both military and commercial aviation since the 1940's. MIL-C-5015 connectors were first developed for the interconnection of communications and avionic equipment in WWII fighter and bomber aircraft. Today, a broad range of cylindrical connector types – many specialized for land, sea, air and space applications – are used for the interconnecton of electronic systems, sensors, power supplies and other equipment that depend on reliable performance and standards-body guarantees for performance and quality.

From satellites to ruggedized shipboard and industrial applications, Glenair supplies literally every power, signal, or high-speed cylindrical connector configuration. From our QPL'd MIL-DTL-38999 hermetic, environmental class, and G class Space-Grade MIL-DTL-38999 solutions to the revolutionary Series 970 PowerTrip™, Glenair leads the industry in the design and development of high-performance, mission-critical military/aerospace connectors.

Glenair has been a qualified supplier of MIL-DTL-38999 solutions for over a decade. All our Mil-Aero connector technologies are 100% Made in America, with zero material, component part or labor sourced in China, Mexico or other off-shore environments. We offer the complete range of solutions including MIL-DTL-38999 Hermetic, EMI/RFI filter, High-Speed, Printed Circuit Board, Environmental Class, Space-Grade and more. This page provides links to many of the most popular Mil-Aero cylindrical connector series, including our revolutionary SuperNine® High-Performance MIL-DTL-38999, our DLA and Maritime qualified MIL-DTL-38999 Series III, plus links to Glenair MIL-DTL-28840 navy connectors SAE / AS81703 Series 3 Type Connectors and more.

Reference Information

DLA Land and Maritime - Defense Logistics Agency

Product Datasheet

Home > Product Lines > Mil-Aero Circular Connectors and Savers

MIL-DTL-38999 Series III QPL Connectors

MIL-DTL-38999 Series III QPL Connectors

QPL and COTS Equivalent
SuperNine®

SuperNine® Advanced Performance MIL-DTL-38999 Series III Type Connectors

Better than QPL: the world's most comprehensive line of high-performance MIL-DTL-38999 Series III type connectors
MIL-DTL-28840 Connectors

MIL-DTL-28840 Connectors

Glenair is now mil-qualified to manufacture and supply products to the MIL-DTL-28840 specification
MIL-DTL-38999 Series I, II, III and IV Cylindrical Connectors

MIL-DTL-38999 Series I, II, III and IV Cylindrical Connectors

Hermetics, Filters, Environmentals, Feed-Thrus, Lanyards, Sav-Cons® and More!
PowerTrip™ Connectors

PowerTrip™ Connectors

The Power Connector for Extreme Environments
Series 970
SAE/AS81703 Series 3 Type Connectors

SAE/AS81703 Series 3 Type Connectors

High Shock and Vibration Quick-Release Connectors
Sav-Con® Connector Savers

Sav-Con® Connector Savers

The smart solution for preventing contact damage and extending the service life of cable assemblies and mounted receptacles
SuperSeal™ Connectors and Accessories

SuperSeal™ Connectors and Accessories

Ruggedized RJ45 and USB Connectors for Applications as Diverse as Military Ground Vehicles to Passenger IFE