MIL-DTL-38999 Series III QPL Connectors

MIL-DTL-38999 Series III QPL Connectors

The Industry Standard Mil/Aero Connector backed with Glenair Service and Availability

QPL and COTS Equivalent

Standard environmental-class MIL-DTL-38999 Series III connectors with DLA certification are now manufactured and supplied by Glenair. These industry standard connectors are ideally suited for the broad range of harsh environmental land, sea, air, and space applications and are backed with Glenair’s industry leading service, support, and availability. Marked with D38999 or Glenair COTS part numbering, these environmental crimp-contact connectors are available in cable plug or mounted jam nut / square flange receptacle shell styles. All standard material and finish classes are supported including W (Cad/O.D. over Electroless Nickel), F (Electroless Nickel), T (Nickel-PTFE) and G (Space-Grade Electroless Nickel). Other RoHS-compliant finishes including Glenair ZR (Black Zinc-Nickel) are also available under Glenair commercial part numbers. Contact arrangements per MIL-STD-1560 and all standard and normal and alternate polarizations are fully supported. Best of all, defense and commercial aerospace customers, as well as land and marine engineers and procurement specialists may now specify these mission-critical interconnects directly from Glenair — the recognized service, support, and availability leader for the interconnect industry.

Reference

Slideshow Presentation

Product Datasheet

DLA Land and Maritime Qualification

Related Catalogs

233-105 and D38999/20, /24, /26

233-105 and D38999/20, /24, /26

Crimp contact series with accessory threads
  • How To Order
  • Plug with Accessory Threads
  • Jam Nut Receptacle and Wall Mount Receptacle